(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Screw-in Fitting Square Plug P

Stainless Steel Screw-in Fitting Square Plug P
  • Volume Discount

This manufacturer provides stable stainless steel products. The production incorporates rigorous quality management and uses the best casting and machining technology in Japan in every stage of production, as well as the latest equipment.

Part Number

Configured Part Number is shown.

Part Number
SCS13-P-1/2B
SCS13-P-1/4B
SCS13-P-1/8B
SCS13-P-1B
SCS13-P-2B
SCS13-P-3/4B
SCS13-P-3/8B
SCS13-P-3B
SCS13-P-4B
SCS13-P-11/2B
SCS13-P-11/4B
SCS13-P-21/2B
SCS14-P-1/2B
SCS14-P-1/4B
SCS14-P-1/8B
SCS14-P-1B
SCS14-P-2B
SCS14-P-3/4B
SCS14-P-3/8B
SCS14-P-3B
SCS14-P-4B
SCS14-P-11/2B
SCS14-P-11/4B
SCS14-P-21/2B
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Thread Nominal M1
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1/2B(15A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1/4B(8A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1/8B(6A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1B(25A)
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel2B(50A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel3/4B(20A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel3/8B(10A)
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel3B(80A)
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel4B(100A)
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel1 1/2B(40A)
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel1 1/4B(32A)
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel2 1/2B(65A)
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel1/2B(15A)
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel1/4B(8A)
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel1/8B(6A)
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel1B(25A)
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel2B(50A)
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel3/4B(20A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 316 Stainless Steel3/8B(10A)
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel3B(80A)
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel4B(100A)
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel1 1/2B(40A)
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel1 1/4B(32A)
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel2 1/2B(65A)

Loading...

  1. 1

Basic Information

Maximum Allowable Non-Shock Pressure(MPa) 2 Connection Type Pitch (Terminal) Connecting Shape Square Plugs
Connection Thread Type M1 R Surface Treatment No Applicable Fluid Water / Air / Oil
Divisions of Max. Operating Pressure 2.0Mpa or Less Operating Temperature Range(℃) -20::220 Type Fitting
Interior Resin Lining No

Additional Products in this Category

Tech Support