(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Screw-in Pipe Fitting Union U

Stainless Steel Screw-in Pipe Fitting Union U
  • Volume Discount

We provide dependable stainless steel products, incorporating rigorous quality management from casting to finishing as we use the best casting/machining technology and the latest equipment in Japan.

Part Number

Configured Part Number is shown.

Part Number
SCS13-U-1/2B
SCS13-U-1/4B
SCS13-U-1/8B
SCS13-U-1B
SCS13-U-2B
SCS13-U-3/4B
SCS13-U-3/8B
SCS13-U-3B
SCS13-U-4B
SCS13-U-11/2B
SCS13-U-11/4B
SCS13-U-21/2B
SCS14-U-1/2B
SCS14-U-1/4B
SCS14-U-1/8B
SCS14-U-1B
SCS14-U-2B
SCS14-U-3/4B
SCS14-U-3/8B
SCS14-U-3B
SCS14-U-4B
SCS14-U-11/2B
SCS14-U-11/4B
SCS14-U-21/2B
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Thread Nominal M1 Full Length
1 Piece(s)Available

12 Days or more

[Stainless Steel] 304 Stainless Steel1/2B(15A)41.5
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel1/4B(8A)34
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel1/8B(6A)30.5
1 Piece(s)Available

12 Days or more

[Stainless Steel] 304 Stainless Steel1B(25A)54
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel2B(50A)67
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel3/4B(20A)48.5
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel3/8B(10A)38.5
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel3B(80A)85
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel4B(100A)111.5
1 Piece(s)Available

12 Days or more

[Stainless Steel] 304 Stainless Steel1 1/2B(40A)60.5
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel1 1/4B(32A)56
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel2 1/2B(65A)77
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel1/2B(15A)41.5
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel1/4B(8A)34
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel1/8B(6A)30.5
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel1B(25A)54
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel2B(50A)67
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel3/4B(20A)48.5
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel3/8B(10A)38.5
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel3B(80A)85
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel4B(100A)111.5
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel1 1/2B(40A)60.5
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel1 1/4B(32A)56
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel2 1/2B(65A)77

Loading...

  1. 1

Basic Information

Maximum Allowable Non-Shock Pressure(MPa) 1.65 Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Female-female Union
Connection Thread Type M1 Rc Surface Treatment No Applicable Fluid Water / Air / Oil
Divisions of Max. Operating Pressure 2.0Mpa or Less Operating Temperature Range(℃) -20::130 Type Fitting
Interior Resin Lining No

Additional Products in this Category

Tech Support