(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Auxiliary Material for Piping, Fitting, and Plumbing, for Polyethylene Piping - MB Solar Nipple (Part Numbers)

Auxiliary Material for Piping, Fitting, and Plumbing, for Polyethylene Piping - MB Solar Nipple
  • Volume Discount

A selection of auxiliary materials for piping, fittings, and plumbing manufactured by Miyako, Inc. Purposes range from public water supply to industrial use - For polyethylene tubing - MB solar nipple.
· Material: Brass
· Applicable fluids: Water.

Part Number

Configured Part Number is shown.

MB140

Part Number
MB140
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Types Fitting Material Made in Brass Applicable Fluids Water
Types of connection Others Applicable Pipe Material Copper Dimension (d)(φ) 13X20
Types of connection screw G Nominal of Thread 1/2B Surface Treatment No

Please check the type/dimensions/specifications of the part MB140 in the Auxiliary Material for Piping, Fitting, and Plumbing, for Polyethylene Piping - MB Solar Nipple series.

Additional Products in this Category

Tech Support