(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Castle & Crown Nuts - Kalai Nut, Stainless Steel, SS

Castle & Crown Nuts - Kalai Nut, Stainless Steel, SS
  • Volume Discount

•Shape: Flanged Nut
•Material: Stainless Steel
•Application/Function: Crimped
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity (can be purchased from one)

Part Number

Configured Part Number is shown.

Part Number
SS3-09-SS-S
SS3-15-SS-S
SS4-09-SS-S
SS4-15-SS-S
SS5-09-SS-S
SS5-15-SS-S
SS6-09-SS-S
SS6-15-SS-S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Min. Thickness
(mm)
1 Piece(s)Available

8 Days or more

1031
1 Piece(s)Available

8 Days or more

1031.6
1 Piece(s)Available

8 Days or more

1041
1 Piece(s)Available

8 Days or more

1041.6
1 Piece(s)Available

8 Days or more

1051
1 Piece(s)Available

8 Days or more

1051.6
1 Piece(s)Available

8 Days or more

1061
1 Piece(s)Available

8 Days or more

1061.6

Loading...

  1. 1

Basic Information

Material Stainless Steel Surface Treatment No Thread ridge type Metric coarse
Application / function Crimped Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) No

Additional Products in this Category

Tech Support