(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Castle & Crown Nuts - Short, Steel/Stainless Steel, Type 1【1-300 Pieces Per Package】

Castle & Crown Nuts - Short, Steel/Stainless Steel, Type 1
  • Volume Discount

•Shape: Hex nut
•Hex Nut Standard: A Type
•Application/Function: Fall Prevention
•Thread Ridge Type: Metric coarse

Part Number
HNTF1L-ST-M10
HNTF1L-ST-M12
HNTF1L-ST-M16
HNTF1L-STC-M10
HNTF1L-STC-M12
HNTF1L-STC-M16
HNTF1L-STU-M10
HNTF1L-STU-M12
HNTF1L-STU-M16
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Surface Treatment Sales Unit Surface Treatment (Details)
1 Piece(s)Available

8 Days or more

1010[No] FabricLow Quantity (can be purchased from one)[No] Fabric
1 Piece(s)Available

8 Days or more

1012[No] FabricLow Quantity (can be purchased from one)[No] Fabric
1 Piece(s)Available

8 Days or more

1016[No] FabricLow Quantity (can be purchased from one)[No] Fabric

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

-10Chromate PlatingBox/package[Chromate Plating] Chromate Plating

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

-12Chromate PlatingBox/package[Chromate Plating] Chromate Plating

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

-16Chromate PlatingBox/package[Chromate Plating] Chromate Plating

300 Pieces Per Package

1 Pack(s)Available

17 Days or more

-10Bright Chromate PlatingBox/packageBright Chromate Plating

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

-12Bright Chromate PlatingBox/packageBright Chromate Plating
1 Piece(s)Available

8 Days or more

-16Bright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating

Loading...

  1. 1

Basic Information

Material 1018 Carbon Steel (SS400 Equivalent) Thread ridge type Metric coarse Application / function Fall Prevention
Hex nut standard A Type

Additional Products in this Category

Tech Support