(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Blind Rivets - Iron, Countersunk Head【1,000 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
CD42
CD43
CD53
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal
(mm)
Recommended Fastening Plate Thickness
(mm)
Length L
(mm)

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

103.21.6~3.27.6

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

103.23.2~4.89.2

1,000 Pieces Per Package

1 Pack(s)Available

15 Days or more

104.03.2~4.89.6

Loading...

  1. 1

Basic Information

Material Iron Surface Treatment No Details of Surface Treatment No
Shape of The Head Countersunk Head Sales Unit Box/package

Additional Products in this Category

Tech Support