(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Blind Rivets - Aluminum/Iron, Large Flange【1-1,000 Pieces Per Package】

Blind Rivets - Aluminum/Iron, Large Flange
  • Volume Discount

Effective when the flange side workpiece pilot hole diameter is large.
[Features]
· Aluminum-aluminum rivet. Optimal for when the flange side workpiece material is soft or when the pilot hole diameter is large.
· Can be fastened with a lightweight fastening tool, so it does not become a burden even when working long hours.
· No sputtering treatment such as with welding methods, and post-processing after fastening is unnecessary.
· Fastening method does not generate sparks or dust and so does not impact the work environment. Also excellent in the automation of assembly lines.
[Applications]
· Can be used in all general products, such as gates, stepladders, etc. General rivet.
· Used in various different parts. Optimal when the flange side is resin, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AD42ABSLF
AD44ABSLF
AD54ABSLF
AD64ABSLF
AD66ABSLF
AD68ABSLF
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal
(mm)
Nominal
(mm)
Recommended Fastening Plate Thickness
(mm)
Length L1
(mm)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.23.21.0~3.210.8

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.23.23.2~6.413.9
1 Piece(s)Available

8 Days or more

1044.03.2~6.414.6

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.84.83.2~6.416.2
1 Piece(s)Available

8 Days or more

104.84.86.4~9.619.4

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.84.89.6~12.822.6

Loading...

  1. 1

Basic Information

Material Aluminum Material Iron Surface Treatment No
Details of Surface Treatment No Shape of The Head Large Flange Sales Unit Box/package

Additional Products in this Category

Tech Support