(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Blind Rivets - Iron, High Retention Type, SDHR【1-1,000 Pieces Per Package】

Blind Rivets - Iron, High Retention Type, SDHR
  • Volume Discount

Buckles into a bulb shape thanks to a special body structure and generates a high crimping force between workpieces. Buckling diameter widens after fastening. Mandrel head is strongly fixed after fastening.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SD42HR-3W
SD43HR-3W
SD44HR-3W
SD52HR-3W
SD53HR-3W
SD54HR-3W
SD62HR-3W
SD63HR-3W
SD65HR-3W
SD83HR-3W
SD85HR-3W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal
(mm)
Nominal
(mm)
Recommended Fastening Plate Thickness
(mm)
Length L1
(mm)
Sales Unit
1 Piece(s)Available

8 Days or more

103.23.21.6~3.211.2Low Quantity Available beginning with 1 pc.

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.23.23.2~4.812.8Box/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.23.24.8~6.414.4Box/package
1 Piece(s)Available

8 Days or more

1044.01.6~3.212.5Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1044.03.2~4.814.1Low Quantity Available beginning with 1 pc.

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1044.04.8~6.415.7Box/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.84.81.6~3.213.5Box/package
1 Piece(s)Available

8 Days or more

104.84.83.2~4.815.1Low Quantity Available beginning with 1 pc.

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.84.86.4~8.018.3Box/package

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

106.46.41.2~4.816.0Box/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

106.46.44.8~8.019.2Box/package

Loading...

  1. 1

Basic Information

Material Steel Material Iron Surface Treatment Trivalent Chromate
Details of Surface Treatment Trivalent White Shape of The Head Round head

Additional Products in this Category

Tech Support