(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Blind Rivets - Iron, Open Type, Large Flange, SDBS【500-1,000 Pieces Per Package】

Blind Rivets - Iron, Open Type, Large Flange, SDBS
  • Volume Discount

Suitable for situations where materials of workpieces in the flange side of large flanges is flexible, where lower hole diameters of the workpieces are large, or the like.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SD42BS-LF3W
SD44BS-LF3W
SD54BS-LF3W
SD64BS-LF3W
SD66BS-LF3W
SD68BS-LF3W
SD610BS-LF3W
SD612BS-LF3W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal
(mm)
Recommended Fastening Plate Thickness
(mm)
Length L1
(mm)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.21.0~3.210.8

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.23.2~6.413.9

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.03.2~6.414.6

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.83.2~6.416.2

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.86.4~9.619.4

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.89.6~12.822.6

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.812.8~16.025.7

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.816.0~19.228.9

Loading...

  1. 1

Basic Information

Material Iron Surface Treatment Trivalent Chromate Details of Surface Treatment Trivalent White
Shape of The Head Large Flange Sales Unit Box/package

Additional Products in this Category

Tech Support