(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Connector - Bite Fitting, Pressure Gauge Fitting, GSP Series (GSP-1/4X8-B)

Straight Connector - Bite Fitting, Pressure Gauge Fitting, GSP Series GSP-1/4X8-B
  • Volume Discount

B-type fitting for copper tubes usable at high pressures. Various types are available with quick delivery.

Part Number

Configured Part Number is shown.

GSP-1/4X8-B

Part Number
GSP-1/4X8-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Thread Nominal Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

9 Days or more

81/4B(8A)8

Loading...

  1. 1

Basic Information

Material Brass Surface Treatment No Applicable Fluid Water / Air / Oil
Max. Operating Pressure 15 - MPa Connection Type Pipe⇔Screw, plug-in type Connection Shape Union, Inside- Outside Thread
Types Fitting Fitting type Bite type Fittings Applicable Pipe Type Copper Pipe (General)
Applicable Tube Size Type Copper Pipe mm size Tube Material Copper Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Please check the type/dimensions/specifications of the part GSP-1/4X8-B in the Straight Connector - Bite Fitting, Pressure Gauge Fitting, GSP Series series.

Products like this...

Part Number
GSP-1/4X6-B
GSP-3/8X12-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Thread Nominal Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

9 Days or more

61/4B(8A)6
1 Piece(s)Available

9 Days or more

123/8B(10A)12

Additional Products in this Category

Tech Support