(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° Elbows - Bite Fitting to Male BSPT, B1 Type, GL Series (Part Numbers)

90° Elbows - Bite Fitting to Male BSPT, B1 Type, GL Series
  • Volume Discount

B-type fitting for copper tubes usable at high pressures. Various types are available with quick delivery.

Part Number

Configured Part Number is shown.

Part Number
GL-2-4X1/8-B1
GL-2-6X1/2-B1
GL-2-6X1/4-B1
GL-2-6X1/8-B1
GL-2-6X3/8-B1
GL-2-8X1/2-B1
GL-2-8X1/4-B1
GL-2-8X1/8-B1
GL-2-8X3/8-B1
GL-2-10X1/2-B1
GL-2-10X1/4-B1
GL-2-10X1/8-B1
GL-2-10X3/8-B1
GL-2-12X1/2-B1
GL-2-12X1/4-B1
GL-2-12X3/8-B1
GL-2-14X1/2-B1
GL-2-14X3/8-B1
GL-2-15X1/2-B1
GL-2-15X3/8-B1
GL-2-20X1/2-B1
GL-2-20X3/4-B1
GL-2-25X1-B1
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Thread Nominal Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

10 Days or more

41/8B(6A)4
1 Piece(s)Available

10 Days or more

61/2B(15A)6
1 Piece(s)Available

10 Days or more

61/4B(8A)6
1 Piece(s)Available

10 Days or more

61/8B(6A)6
1 Piece(s)Available

10 Days or more

63/8B(10A)6
1 Piece(s)Available

10 Days or more

81/2B(15A)8
1 Piece(s)Available

10 Days or more

81/4B(8A)8
1 Piece(s)Available

10 Days or more

81/8B(6A)8
1 Piece(s)Available

10 Days or more

83/8B(10A)8
1 Piece(s)Available

10 Days or more

101/2B(15A)10
1 Piece(s)Available

10 Days or more

101/4B(8A)10
1 Piece(s)Available

10 Days or more

101/8B(6A)10
1 Piece(s)Available

10 Days or more

103/8B(10A)10
1 Piece(s)Available

10 Days or more

121/2B(15A)12
1 Piece(s)Available

10 Days or more

121/4B(8A)12
1 Piece(s)Available

10 Days or more

123/8B(10A)12
1 Piece(s)Available

21 Days or more

141/2B(15A)14
1 Piece(s)Available

10 Days or more

143/8B(10A)14
1 Piece(s)Available

10 Days or more

151/2B(15A)15
1 Piece(s)Available

10 Days or more

153/8B(10A)15
1 Piece(s)Available

10 Days or more

201/2B(15A)20
1 Piece(s)Available

10 Days or more

203/4B(20A)20
1 Piece(s)Available

10 Days or more

251B(25A)25

Loading...

  1. 1

Basic Information

Material Brass Surface Treatment No Applicable Fluid Water / Air / Oil
Max. Operating Pressure 3.5 - MPa Connection Type Pipe⇔Screw, plug-in type Connection Shape Elbow
Connection Thread Type R Types Fitting Fitting type Bite type Fittings
Applicable Pipe Type Copper Pipe (General) Applicable Tube Size Type Copper Pipe mm size Tube Material Copper
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support