(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Unions - Compression Tube Fitting, Female NPT

Unions - Compression Tube Fitting, Female NPT
  • Volume Discount

This product features a structure/functionality that allows for high tolerance to both external and internal high temperature/heat and durability against vibration, shock, and harsh use.

Part Number

Configured Part Number is shown.

SA-10X1/4

Part Number
SA-10X1/4
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Material 1020 Carbon Steel Surface Treatment No Applicable Fluid Water / Air / Steam / Oil / Powder
Max. Operating Pressure 21 - MPa Connection Type Pipe⇔Screw, plug-in type Connection Shape Union, Inside- Outside Thread
Thread Size 1(mm) 10 Connection Thread Type Rc Types Fitting
Fitting type Bite type Fittings Applicable Pipe Type Steel pipe (general) Applicable Tube Size Type Steel pipe metric size
Tube Material Steel Thread Nominal 1/4B(8A) Applicable Pipe O.D. 1(mm) 10
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa Size Specifications Millimeter Size

Please check the type/dimensions/specifications of the part SA-10X1/4 in the Unions - Compression Tube Fitting, Female NPT series.

Additional Products in this Category

Tech Support