(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SUS316 UT Union Tees for Stainless Steel (Part Numbers)

SUS316 UT Union Tees for Stainless Steel
  • Volume Discount

[Features]
· The precision design withstands high pressure, shock, vibration, vacuum, and temperature changes.
· The pipe uses an ideal double ferrule method so there is no torsion

Part Number

Configured Part Number is shown.

Part Number
UT-005-0
UT-01-0
UT-02-0
UT-03-0
UT-04-0
UT-05-0
UT-06-0
UT-07-0
UT-08-0
UT-025-0
UT-3-0
UT-4-0
UT-6-0
UT-8-0
UT-10-0
UT-10.5-0
UT-12-0
UT-13.8-0
UT-14-0
UT-15-0
UT-16-0
UT-17.3-0
UT-18-0
UT-20-0
UT-21.7-0
UT-22-0
UT-25-0
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Applicable Pipe O.D.
(φ)
Size Specifications INCHES Specifications, Applicable to Outer Diameter (Inch Size) SCHEDULE Specifications Application tube Calling
1 Piece(s)Available

9 Days or more

101.6Inch Size (INCHES)1/16-
1 Piece(s)Available

9 Days or more

393.18Inch Size (INCHES)1/8-
1 Piece(s)Available

8 Days or more

396.35Inch Size (INCHES)1/4-
1 Piece(s)Available

9 Days or more

269.53Inch Size (INCHES)3/8-
1 Piece(s)Available

9 Days or more

2912.7Inch Size (INCHES)1/2-
1 Piece(s)Available

9 Days or more

2315.87Inch Size (INCHES)5/8-
1 Piece(s)Available

9 Days or more

2619.05Inch Size (INCHES)3/4-
1 Piece(s)Available

9 Days or more

2222.23Inch Size (INCHES)7/8-
1 Piece(s)Available

9 Days or more

2425.4Inch Size (INCHES)1-
1 Piece(s)Available

9 Days or more

317.94Inch Size (INCHES)5/16-
1 Piece(s)Available

9 Days or more

413Millimeter Size (METRIC)--
1 Piece(s)Available

9 Days or more

314Millimeter Size (METRIC)--
1 Piece(s)Available

8 Days or more

416Millimeter Size (METRIC)--
1 Piece(s)Available

8 Days or more

318Millimeter Size (METRIC)--
1 Piece(s)Available

8 Days or more

2510Millimeter Size (METRIC)--
1 Piece(s)Available

9 Days or more

1210.5Gas pipe size (SCHEDULE)-1/8
1 Piece(s)Available

8 Days or more

3112Millimeter Size (METRIC)--
1 Piece(s)Available

9 Days or more

3013.8Gas pipe size (SCHEDULE)-1/4
1 Piece(s)Available

9 Days or more

2614Millimeter Size (METRIC)--
1 Piece(s)Available

12 Days or more

2515Millimeter Size (METRIC)--
1 Piece(s)Available

9 Days or more

2316Millimeter Size (METRIC)--
1 Piece(s)Available

9 Days or more

2417.3Gas pipe size (SCHEDULE)-3/8
1 Piece(s)Available

9 Days or more

2718Millimeter Size (METRIC)--
1 Piece(s)Available

9 Days or more

2520Millimeter Size (METRIC)--
1 Piece(s)Available

9 Days or more

2421.7Gas pipe size (SCHEDULE)-1/2
1 Piece(s)Available

9 Days or more

2222Millimeter Size (METRIC)--
1 Piece(s)Available

9 Days or more

2525Millimeter Size (METRIC)--

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Air / Gas / Oil
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Union cheese Tube Material Stainless Steel
Surface Treatment No

Additional Products in this Category

Tech Support