(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Stainless Steel, SUS316 SWC S.W Half Union (Part Numbers)

for Stainless Steel, SUS316 SWC S.W Half Union
  • Volume Discount

Precision designed to withstand high pressure, shock, vibration, vacuum pressure, and temperature fluctuations. The pipe uses an ideal double ferrule method so there is no torsion

Part Number

Configured Part Number is shown.

Part Number
SWC-01-0
SWC-02-0
SWC-04-0
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Applicable Pipe O.D.
(φ)
INCHES Specifications, Applicable to Outer Diameter (Inch Size)
1 Piece(s)Available

9 Days or more

393.181/8
1 Piece(s)Available

9 Days or more

396.351/4
1 Piece(s)Available

22 Days or more

2912.71/2

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Air / Gas / Oil
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Half Unions Tube Material Stainless Steel
Surface Treatment No Size Specifications Inch Size (INCHES)

Additional Products in this Category

Tech Support