(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Adopts a strong structure against shock and vibration with completely sealing high pressure fluid by the Ermeto type in which the cutting edge of a sleeve firmly bit to a pipe.
Material | 304 Stainless Steel | Type | Fitting | Applicable Fluid | Water / Air / Oil |
---|---|---|---|---|---|
Max. Operating Pressure(MPa) | 21 | Connection Type | Pipe⇔Pipe, different diameters | Connection Type - Unequal Diameter Tube | Pressure Gauge Unions |
Tube Material | Stainless Steel | Connection Thread Type | PF | Surface Treatment | No |
Size Specifications | Millimeter Size |
Please check the type/dimensions/specifications of the part SP-6A in the for Stainless Steel, SUS304 Pressure Gauge Union (PF), SP series.
Part Number |
---|
SP-10C |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy