(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SUS304 Union Elbow for Stainless Steel SEY (SEY-8)

SUS304 Union Elbow for Stainless Steel SEY SEY-8
  • Volume Discount

Adopts a strong structure against shock and vibration with completely sealing high pressure fluid by the Ermeto type in which the cutting edge of a sleeve firmly bit to a pipe.

Part Number

Configured Part Number is shown.

SEY-8

Part Number
SEY-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pipe O.D.
(φ)
Size Specifications Inch Size Specifications Applicable Tube Outer Diameter (Inch)
1 Piece(s)Available

9 Days or more

8Millimeter Size-

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Type Fitting Applicable Fluid Water / Air / Oil
Max. Operating Pressure(MPa) 21 Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Union Elbows
Tube Material Stainless Steel Surface Treatment No

Please check the type/dimensions/specifications of the part SEY-8 in the SUS304 Union Elbow for Stainless Steel SEY series.

Products like this...

Part Number
SEY-18
SEY-20
SEY-25
SEYG-1
SEYG-1/2
SEYG-1/4
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pipe O.D.
(φ)
Size Specifications Inch Size Specifications Applicable Tube Outer Diameter (Inch)
1 Piece(s)Available

9 Days or more

18Millimeter Size-
1 Piece(s)Available

9 Days or more

20Millimeter Size-
1 Piece(s)Available

9 Days or more

25Millimeter Size-
1 Piece(s)Available

9 Days or more

34Inch Size1
1 Piece(s)Available

9 Days or more

21.7Inch Size1/2
1 Piece(s)Available

9 Days or more

13.8Inch Size1/4

Additional Products in this Category

Tech Support