(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Polybutadiene Rubber Wheels (GSB) with Bearings for Medium Loads (GSB75)

Polybutadiene Rubber Wheels (GSB) with Bearings for Medium Loads GSB75
  • Volume Discount

•Wheel Type: Outer Ring + Wheel
•Tire Material: Dienic Rubber
•Shaft Bearing: Available

Part Number

Configured Part Number is shown.

GSB75

Part Number
GSB75
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel Outer Diameter D/Tire Outer Diameter A
(φ)
Wheel Width W1/Tire Width B
(mm)
Shaft Diameter d/Hole Diameter D
(φ)
Boss Width W/Boss Width C
(mm)
Max. Load/Allowable Load
(kg)
1 Piece(s)Available

12 Days or more

75321038100

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Dienic Rubber Shaft Bearing Available

Please check the type/dimensions/specifications of the part GSB75 in the Polybutadiene Rubber Wheels (GSB) with Bearings for Medium Loads series.

Products like this...

Part Number
GSB100
GSB130
GSB150
GSB200-20
GSB200-25
GSB230
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel Outer Diameter D/Tire Outer Diameter A
(φ)
Wheel Width W1/Tire Width B
(mm)
Shaft Diameter d/Hole Diameter D
(φ)
Boss Width W/Boss Width C
(mm)
Max. Load/Allowable Load
(kg)
1 Piece(s)Available

12 Days or more

100351242130
1 Piece(s)Available

12 Days or more

130422051180
1 Piece(s)Available

12 Days or more

150452057200
1 Piece(s)Available

12 Days or more

200452057260
1 Piece(s)Available

12 Days or more

200452557260
1 Piece(s)Available

12 Days or more

230512563290

Additional Products in this Category

Tech Support