(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pure Titanium Class 1 Flat Washer【500-10,000 Pieces Per Package】

Pure Titanium Class 1 Flat Washer
  • Volume Discount

Excellent corrosion resistance, lightweight, and strong.

Part Number

Configured Part Number is shown.

Part Number
5660-M4-TI
5660-M5-TI
5660-M6-TI
5660-M8-TI
5660-M10-TI
5660-M12-TI
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Nominal (M)

10,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

104

7,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

105

5,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

106

1,500 Pieces Per Package

1 Pack(s)Available

14 Days or more

108

1,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

1010

500 Pieces Per Package

1 Pack(s)Available

10 Days or more

1012

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Type Flat Washer Material Pure Titanium Class 1
Surface Treatment No Sales Unit Box/package Surface Treatment (Details) No

Additional Products in this Category

Tech Support