(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Various Heads Phillips Drive Screw - Full Thread【100-2,000 Pieces Per Package】

Various Heads Phillips Drive Screw - Full Thread
  • Volume Discount

[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Surface treatment] None
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Application] Standard
[Screw type] Fully Threaded
[Nominal Thread (M)] 3 3.5 4 5 6 7 8 10
[Length L or l (mm)] 3 4 5 6 7 8 10 12 14 15 16 18 20 22 25 30 35 40 45 50 55 60 65 70 75
[Pitch (mm)] 0.5 0.6 0.7 0.8 1 1.25

Part Number

Configured Part Number is shown.

Part Number
00000000-M3X3-SUS
00000000-M3X4-SUS
00000000-M3X5-SUS
00000000-M3X6-SUS
00000000-M3X7-SUS
00000000-M3X8-SUS
00000000-M3X10-SUS
00000000-M3X12-SUS
00000000-M3X14-SUS
00000000-M3X15-SUS
00000000-M3X16-SUS
00000000-M3X18-SUS
00000000-M3X20-SUS
00000000-M3X25-SUS
00000000-M3X30-SUS
00000000-M3X40-SUS
00000000-M3X45-SUS
00000000-M3X50-SUS
00000000-M3.5X5-SUS
00000000-M3.5X6-SUS
00000000-M3.5X8-SUS
00000000-M3.5X10-SUS
00000000-M3.5X16-SUS
00000000-M4X4-SUS
00000000-M4X5-SUS
00000000-M4X6-SUS
00000000-M4X7-SUS
00000000-M4X8-SUS
00000000-M4X10-SUS
00000000-M4X12-SUS
00000000-M4X14-SUS
00000000-M4X15-SUS
00000000-M4X16-SUS
00000000-M4X18-SUS
00000000-M4X20-SUS
00000000-M4X22-SUS
00000000-M4X25-SUS
00000000-M4X30-SUS
00000000-M4X35-SUS
00000000-M4X40-SUS
00000000-M4X45-SUS
00000000-M4X50-SUS
00000000-M4X55-SUS
00000000-M4X60-SUS
00000000-M4X65-SUS
00000000-M4X70-SUS
00000000-M5X6-SUS
00000000-M5X8-SUS
00000000-M5X10-SUS
00000000-M5X12-SUS
00000000-M5X14-SUS
00000000-M5X15-SUS
00000000-M5X16-SUS
00000000-M5X18-SUS
00000000-M5X20-SUS
00000000-M5X25-SUS
00000000-M5X30-SUS
00000000-M5X35-SUS
00000000-M5X40-SUS
00000000-M5X45-SUS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L or l (mm) Pitch
(mm)
Detailed Shape Material Head Outer Diameter

2,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

10330.5Pan[Stainless Steel] Stainless Steel-

2,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

10340.5Pan[Stainless Steel] Stainless Steel-

2,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

10350.5Pan[Stainless Steel] Stainless Steel-

2,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

10360.5Pan[Stainless Steel] Stainless Steel-

2,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

10370.5Pan[Stainless Steel] Stainless Steel-

2,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

10380.5Pan[Stainless Steel] Stainless Steel-

2,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

103100.5Pan[Stainless Steel] Stainless Steel-

2,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

103120.5Pan[Stainless Steel] Stainless Steel-

2,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

103140.5Pan[Stainless Steel] Stainless Steel-

2,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

103150.5Pan[Stainless Steel] Stainless Steel-

2,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

103160.5Pan[Stainless Steel] Stainless Steel-

2,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

103180.5Pan[Stainless Steel] Stainless Steel-

2,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

103200.5Pan[Stainless Steel] Stainless Steel-

1,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

103250.5Pan[Stainless Steel] Stainless Steel-

1,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

103300.5Pan[Stainless Steel] Stainless Steel-

1,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

103400.5Pan[Stainless Steel] Stainless Steel-

500 Pieces Per Package

1 Pack(s)Available

10 Days or more

103450.5Pan[Stainless Steel] Stainless Steel-

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

103500.5Pan[Stainless Steel] Stainless Steel-

2,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

103.550.6Pan[Stainless Steel] Stainless Steel-

2,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

103.560.6Pan[Stainless Steel] Stainless Steel-

2,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

103.580.6Pan[Stainless Steel] Stainless Steel-

1,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

103.5100.6Pan[Stainless Steel] Stainless Steel-

1,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

103.5160.6Pan[Stainless Steel] Stainless Steel-

1,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

10440.7Pan[Stainless Steel] Stainless Steel-

1,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

10450.7Pan[Stainless Steel] Stainless Steel-

1,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

10460.7Pan[Stainless Steel] Stainless Steel-

1,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

10470.7Pan[Stainless Steel] Stainless Steel-

1,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

10480.7Pan[Stainless Steel] Stainless Steel-

1,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

104100.7Pan[Stainless Steel] Stainless Steel-

1,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

104120.7Pan[Stainless Steel] Stainless Steel-

1,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

104140.7Pan[Stainless Steel] Stainless Steel-

1,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

104150.7Pan[Stainless Steel] Stainless Steel-

1,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

104160.7Pan[Stainless Steel] Stainless Steel-

1,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

104180.7Pan[Stainless Steel] Stainless Steel-

1,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

104200.7Pan[Stainless Steel] Stainless Steel-

1,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

104220.7Pan[Stainless Steel] Stainless Steel-

500 Pieces Per Package

1 Pack(s)Available

10 Days or more

104250.7Pan[Stainless Steel] Stainless Steel-

500 Pieces Per Package

1 Pack(s)Available

10 Days or more

104300.7Pan[Stainless Steel] Stainless Steel-

500 Pieces Per Package

1 Pack(s)Available

10 Days or more

104350.7Pan[Stainless Steel] Stainless Steel-

500 Pieces Per Package

1 Pack(s)Available

10 Days or more

104400.7Pan[Stainless Steel] Stainless Steel-

500 Pieces Per Package

1 Pack(s)Available

10 Days or more

104450.7Pan[Stainless Steel] Stainless Steel-

500 Pieces Per Package

1 Pack(s)Available

10 Days or more

104500.7Pan[Stainless Steel] Stainless Steel-

200 Pieces Per Package

1 Pack(s)Available

10 Days or more

104550.7Pan[Stainless Steel] Stainless Steel-

200 Pieces Per Package

1 Pack(s)Available

10 Days or more

104600.7Pan[Stainless Steel] Stainless Steel-

200 Pieces Per Package

1 Pack(s)Available

10 Days or more

104650.7Pan[Stainless Steel] Stainless Steel-

200 Pieces Per Package

1 Pack(s)Available

10 Days or more

104700.7Pan[Stainless Steel] Stainless Steel-

500 Pieces Per Package

1 Pack(s)Available

10 Days or more

10560.8Pan[Stainless Steel] Stainless Steel-

500 Pieces Per Package

1 Pack(s)Available

10 Days or more

10580.8Pan[Stainless Steel] Stainless Steel-

500 Pieces Per Package

1 Pack(s)Available

10 Days or more

105100.8Pan[Stainless Steel] Stainless Steel-

500 Pieces Per Package

1 Pack(s)Available

10 Days or more

105120.8Pan[Stainless Steel] Stainless Steel-

500 Pieces Per Package

1 Pack(s)Available

10 Days or more

105140.8Pan[Stainless Steel] Stainless Steel-

500 Pieces Per Package

1 Pack(s)Available

10 Days or more

105150.8Pan[Stainless Steel] Stainless Steel-

500 Pieces Per Package

1 Pack(s)Available

10 Days or more

105160.8Pan[Stainless Steel] Stainless Steel-

500 Pieces Per Package

1 Pack(s)Available

10 Days or more

105180.8Pan[Stainless Steel] Stainless Steel-

500 Pieces Per Package

1 Pack(s)Available

10 Days or more

105200.8Pan[Stainless Steel] Stainless Steel-

200 Pieces Per Package

1 Pack(s)Available

10 Days or more

105250.8Pan[Stainless Steel] Stainless Steel-

200 Pieces Per Package

1 Pack(s)Available

10 Days or more

105300.8Pan[Stainless Steel] Stainless Steel-

200 Pieces Per Package

1 Pack(s)Available

10 Days or more

105350.8Pan[Stainless Steel] Stainless Steel-

200 Pieces Per Package

1 Pack(s)Available

10 Days or more

105400.8Pan[Stainless Steel] Stainless Steel-

200 Pieces Per Package

1 Pack(s)Available

10 Days or more

105450.8Pan[Stainless Steel] Stainless Steel-

Loading...

Basic Information

Mounting Hole Shape Phillips Basic Shape Standard (Round) Surface Treatment No
Thread ridge Type Metric coarse Tip shape Flat End Additional Shapes Standard
Application Standard Screw Type Complete thread

Additional Products in this Category

Tech Support