(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

FRTP High Strength Plastic Nut FASNY, Fastener【500-1,000 Pieces Per Package】

FRTP High Strength Plastic Nut FASNY, Fastener
  • Volume Discount

•Shape: Hex nut
•Material: FRTP
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.

Part Number

Configured Part Number is shown.

Part Number
5161-M3-FRTP
5161-M4-FRTP
5161-M8-FRTP
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Pitch
(mm)

1,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

1030.5

500 Pieces Per Package

1 Pack(s)Available

10 Days or more

1040.7

500 Pieces Per Package

1 Pack(s)Available

10 Days or more

1081.25

Loading...

  1. 1

Basic Information

Basic Shape Hex nut Material FRTP Surface Treatment No
Thread ridge type Metric coarse Application / function General Sales Unit Low Quantity (can be purchased from one)
Surface Treatment (Details) No

Additional Products in this Category

Tech Support