(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Domed & Acorn Nuts - Resin/Stainless Steel, J-P/J-SUS, Metric Coarse【1-1,000 Pieces Per Package】

Domed & Acorn Nuts - Resin/Stainless Steel, J-P/J-SUS, Metric Coarse
  • Volume Discount

•Shape: Acorn Nut
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.

Part Number

Configured Part Number is shown.

Part Number
J5232-M5-P
J5232-M6-P
J5232-M8-P
J5232-M10-P
J5233-M10-SUS
J5233-M12-SUS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material

1,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

105[Resin] Resin
1 Piece(s)Available

10 Days or more

106[Resin] Resin

300 Pieces Per Package

1 Pack(s)Available

10 Days or more

108[Resin] Resin

150 Pieces Per Package

1 Pack(s)Available

10 Days or more

1010[Resin] Resin

200 Pieces Per Package

1 Pack(s)Available

10 Days or more

1010Stainless Steel

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

1012Stainless Steel
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material

Loading...

  1. 1

Basic Information

Surface Treatment No Thread ridge type Metric coarse Application / function General
Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) No

Additional Products in this Category

Tech Support