(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NK-2300KF, KF Flange Type Vacuum Flexible Hose (Part Numbers)

NK-2300KF, KF Flange Type Vacuum Flexible Hose
  • Volume Discount

•Type: Flexible Hoses
•Operating Temperature Range (?): -15::150
•Connecting Part Type: Flange
•Flange Type: KF Flange
•Tube Type: CLT

PDF

Part Number

Configured Part Number is shown.

NK2300KF/SUS316L-KF10-600

 
Part Number
NK2300KF/SUS316L-KF10-600
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Connecting Part Material Outside Diameter of with Blade
(φ)
I.D. d
(φ)
Max. Operating Pressure
(MPa)
Minimum Bending Radius
(mm)
Length
(mm)
Outside Diameter of without Blade
(φ)
Flange Size Plate Thickness
(t)
1 Piece(s)Available

13 Days or more

10[316 Stainless Steel] 316L Stainless Steel[Stainless Steel] 316L Stainless Steel16.512.50.34060016.5KF100.15

Loading...

  1. 1

Basic Information

Type Flexible Hoses Braid No Connecting Part Type Flange
Applicable Fluid Gas / Air Operating Temperature Range(℃) -15::150 Flange Type KF Flange
Tube Type CLT

Please check the type/dimensions/specifications of the part NK2300KF/SUS316L-KF10-600 in the NK-2300KF, KF Flange Type Vacuum Flexible Hose series.

Products like this...

Part Number
NK2300KF/SUS304-KF10-1300
NK2300KF/SUS304-KF10-1400
NK2300KF/SUS304-KF10-1500
NK2300KF/SUS316L-KF10-700
NK2300KF/SUS316L-KF10-800
NK2300KF/SUS316L-KF10-900
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Connecting Part Material Outside Diameter of with Blade
(φ)
I.D. d
(φ)
Max. Operating Pressure
(MPa)
Minimum Bending Radius
(mm)
Length
(mm)
Outside Diameter of without Blade
(φ)
Flange Size Plate Thickness
(t)
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel16.512.50.340130016.5KF100.15
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel16.512.50.340140016.5KF100.15
1 Piece(s)Available

12 Days or more

10304 Stainless Steel[Stainless Steel] 304 Stainless Steel16.512.50.340150016.5KF100.15
1 Piece(s)Available

13 Days or more

10[316 Stainless Steel] 316L Stainless Steel[Stainless Steel] 316L Stainless Steel16.512.50.34070016.5KF100.15
1 Piece(s)Available

13 Days or more

10[316 Stainless Steel] 316L Stainless Steel[Stainless Steel] 316L Stainless Steel16.512.50.34080016.5KF100.15
1 Piece(s)Available

13 Days or more

10[316 Stainless Steel] 316L Stainless Steel[Stainless Steel] 316L Stainless Steel16.512.50.34090016.5KF100.15

Additional Products in this Category

Tech Support