(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NK-1900 Union and Nipple Method Flexible Hose

NK-1900 Union and Nipple Method Flexible Hose

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Swage Fitting L Dimension Type: Metal Pieces(Fittings etc.,) D
•Swage Fitting R Type: Metal Pieces(Fittings etc.,) A
•Type: Flexible Hoses
•Hose Material: 304 Stainless Steel
•Braid: Included

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NK1900/FCMB-8A-1100
NK1900/FCMB-8A-1400
NK1900/FCMB-8A-1500
NK1900/FCMB-8A-1600
NK1900/FCMB-8A-1700
NK1900/FCMB-8A-1800
NK1900/FCMB-8A-2000
NK1900/FCMB-8A-300
NK1900/FCMB-8A-400
NK1900/FCMB-8A-500
NK1900/FCMB-8A-600
NK1900/FCMB-8A-700
NK1900/FCMB-8A-800
NK1900/FCMB-8A-900
NK1900/FCMB-10A-1000
NK1900/FCMB-10A-1100
NK1900/FCMB-10A-1200
NK1900/FCMB-10A-1400
NK1900/FCMB-10A-1500
NK1900/FCMB-10A-1800
NK1900/FCMB-10A-2000
NK1900/FCMB-10A-300
NK1900/FCMB-10A-400
NK1900/FCMB-10A-500
NK1900/FCMB-10A-600
NK1900/FCMB-10A-700
NK1900/FCMB-10A-800
NK1900/FCMB-10A-900
NK1900/FCMB-15A-1000
NK1900/FCMB-15A-1100
NK1900/FCMB-15A-1200
NK1900/FCMB-15A-1300
NK1900/FCMB-15A-1400
NK1900/FCMB-15A-1500
NK1900/FCMB-15A-1600
NK1900/FCMB-15A-1700
NK1900/FCMB-15A-1800
NK1900/FCMB-15A-1900
NK1900/FCMB-15A-2000
NK1900/FCMB-15A-300
NK1900/FCMB-15A-400
NK1900/FCMB-15A-500
NK1900/FCMB-15A-600
NK1900/FCMB-15A-700
NK1900/FCMB-15A-800
NK1900/FCMB-15A-900
NK1900/FCMB-20A-1000
NK1900/FCMB-20A-1100
NK1900/FCMB-20A-1200
NK1900/FCMB-20A-1300
NK1900/FCMB-20A-1400
NK1900/FCMB-20A-1500
NK1900/FCMB-20A-1600
NK1900/FCMB-20A-1700
NK1900/FCMB-20A-1800
NK1900/FCMB-20A-1900
NK1900/FCMB-20A-2000
NK1900/FCMB-20A-300
NK1900/FCMB-20A-400
NK1900/FCMB-20A-500
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Part Material Outside Diameter of with Blade
(φ)
I.D. d
(φ)
Applicable Fluid Operating Temperature Range
(℃)
Minimum Bending Radius
(mm)
Length
(mm)
Outside Diameter of without Blade
(φ)
Nominal diameter (bore diameter) Pitch
(mm)
Plate Thickness
(t)
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB12.17.2Steam / Water / Oil / Air-10~20025110010.98A2.40.2
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB12.17.2Steam / Water / Oil / Air-10~20025140010.98A2.40.2
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB12.17.2Steam / Water / Oil / Air-10~20025150010.98A2.40.2
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB12.17.2Steam / Water / Oil / Air-10~20025160010.98A2.40.2
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB12.17.2Steam / Water / Oil / Air-10~20025170010.98A2.40.2
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB12.17.2Steam / Water / Oil / Air-10~20025180010.98A2.40.2
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB12.17.2Steam / Water / Oil / Air-10~20025200010.98A2.40.2
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB12.17.2Steam / Water / Oil / Air-10~2002530010.98A2.40.2
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB12.17.2Steam / Water / Oil / Air-10~2002540010.98A2.40.2
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB12.17.2Steam / Water / Oil / Air-10~2002550010.98A2.40.2
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB12.17.2Steam / Water / Oil / Air-10~2002560010.98A2.40.2
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB12.17.2Steam / Water / Oil / Air-10~2002570010.98A2.40.2
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB12.17.2Steam / Water / Oil / Air-10~2002580010.98A2.40.2
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB12.17.2Steam / Water / Oil / Air-10~2002590010.98A2.40.2
1 Piece(s)Available

7 Days or more

10[Cast Iron] FCMB16.310.5Steam / Water / Oil / Air-10~20035100015.110A3.10.25
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB16.310.5Steam / Water / Oil / Air-10~20035110015.110A3.10.25
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB16.310.5Steam / Water / Oil / Air-10~20035120015.110A3.10.25
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB16.310.5Steam / Water / Oil / Air-10~20035140015.110A3.10.25
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB16.310.5Steam / Water / Oil / Air-10~20035150015.110A3.10.25
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB16.310.5Steam / Water / Oil / Air-10~20035180015.110A3.10.25
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB16.310.5Steam / Water / Oil / Air-10~20035200015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB16.310.5Steam / Water / Oil / Air-10~2003530015.110A3.10.25
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB16.310.5Steam / Water / Oil / Air-10~2003540015.110A3.10.25
1 Piece(s)Available

12 Days or more

10[Cast Iron] FCMB16.310.5Steam / Water / Oil / Air-10~2003550015.110A3.10.25
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB16.310.5Steam / Water / Oil / Air-10~2003560015.110A3.10.25
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB16.310.5Steam / Water / Oil / Air-10~2003570015.110A3.10.25
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB16.310.5Steam / Water / Oil / Air-10~2003580015.110A3.10.25
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB16.310.5Steam / Water / Oil / Air-10~2003590015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~20050100018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~20050110018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~20050120018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~20050130018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~20050140018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~20050150018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~20050160018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~20050170018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~20050180018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~20050190018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~20050200018.415A3.30.25
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~2005030018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~2005040018.415A3.30.25
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~2005050018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~2005060018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~2005070018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~2005080018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~2005090018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~20065100025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~20065110025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~20065120025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~20065130025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~20065140025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~20065150025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~20065160025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~20065170025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~20065180025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~20065190025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~20065200025.420A3.80.3
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~2006530025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~2006540025.420A3.80.3
1 Piece(s)Available

8 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~2006550025.420A3.80.3

Loading...

Basic Information

Tube 304 Stainless Steel Type Flexible Hoses Braid Presence
Connecting Part Type Fitting Fitting type 1 Metal fittingsD Fitting type 2 Metal fittingsA
Max. Operating Pressure(MPa) 1 Tube Type STD Blade Single-ply

Additional Products in this Category

Tech Support