(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NK-1500 Male Threaded Nipple Type Flexible Hose

NK-1500 Male Threaded Nipple Type Flexible Hose

Move the mouse over the image to zoom

  • Volume Discount

•Swage Fitting L Dimension Type: Metal Pieces(Fittings etc.,) A
•Swage Fitting R Type: Metal Pieces(Fittings etc.,) A
•Type: Flexible Hoses
•Hose Material: 304 Stainless Steel
•Braid: Included

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NK1500/FCMB-15A-1000
NK1500/FCMB-15A-1100
NK1500/FCMB-15A-1200
NK1500/FCMB-15A-1300
NK1500/FCMB-15A-1400
NK1500/FCMB-15A-1500
NK1500/FCMB-15A-1600
NK1500/FCMB-15A-1700
NK1500/FCMB-15A-1800
NK1500/FCMB-15A-1900
NK1500/FCMB-15A-2000
NK1500/FCMB-15A-400
NK1500/FCMB-15A-500
NK1500/FCMB-15A-600
NK1500/FCMB-15A-700
NK1500/FCMB-15A-800
NK1500/FCMB-15A-900
NK1500/FCMB-20A-1000
NK1500/FCMB-20A-1100
NK1500/FCMB-20A-1200
NK1500/FCMB-20A-1300
NK1500/FCMB-20A-1400
NK1500/FCMB-20A-1500
NK1500/FCMB-20A-1600
NK1500/FCMB-20A-1700
NK1500/FCMB-20A-1800
NK1500/FCMB-20A-1900
NK1500/FCMB-20A-2000
NK1500/FCMB-20A-300
NK1500/FCMB-20A-400
NK1500/FCMB-20A-500
NK1500/FCMB-20A-600
NK1500/FCMB-20A-700
NK1500/FCMB-20A-800
NK1500/FCMB-20A-900
NK1500/FCMB-25A-1000
NK1500/FCMB-25A-1100
NK1500/FCMB-25A-1200
NK1500/FCMB-25A-1300
NK1500/FCMB-25A-1400
NK1500/FCMB-25A-1500
NK1500/FCMB-25A-1600
NK1500/FCMB-25A-1700
NK1500/FCMB-25A-1800
NK1500/FCMB-25A-1900
NK1500/FCMB-25A-2000
NK1500/FCMB-25A-300
NK1500/FCMB-25A-400
NK1500/FCMB-25A-500
NK1500/FCMB-25A-600
NK1500/FCMB-25A-700
NK1500/FCMB-25A-800
NK1500/FCMB-25A-900
NK1500/FCMB-32A-1000
NK1500/FCMB-32A-1100
NK1500/FCMB-32A-1200
NK1500/FCMB-32A-1300
NK1500/FCMB-32A-1400
NK1500/FCMB-32A-1500
NK1500/FCMB-32A-1600
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Part Material Outside Diameter of with Blade
(φ)
I.D. d
(φ)
Applicable Fluid Operating Temperature Range
(℃)
Minimum Bending Radius
(mm)
Length
(mm)
Outside Diameter of without Blade
(φ)
Nominal diameter (bore diameter) Pitch
(mm)
Plate Thickness
(t)
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~20050100018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~20050110018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~20050120018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~20050130018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~20050140018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~20050150018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~20050160018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~20050170018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~20050180018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~20050190018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~20050200018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~2005040018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~2005050018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~2005060018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~2005070018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~2005080018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB19.613Steam / Water / Oil / Air-10~2005090018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~20065100025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~20065110025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~20065120025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~20065130025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~20065140025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~20065150025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~20065160025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~20065170025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~20065180025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~20065190025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~20065200025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~2006530025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~2006540025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~2006550025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~2006560025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~2006570025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~2006580025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB26.919Steam / Water / Oil / Air-10~2006590025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB3425.2Steam / Water / Oil / Air-10~20080100032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB3425.2Steam / Water / Oil / Air-10~20080110032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB3425.2Steam / Water / Oil / Air-10~20080120032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB3425.2Steam / Water / Oil / Air-10~20080130032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB3425.2Steam / Water / Oil / Air-10~20080140032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB3425.2Steam / Water / Oil / Air-10~20080150032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB3425.2Steam / Water / Oil / Air-10~20080160032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB3425.2Steam / Water / Oil / Air-10~20080170032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB3425.2Steam / Water / Oil / Air-10~20080180032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB3425.2Steam / Water / Oil / Air-10~20080190032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB3425.2Steam / Water / Oil / Air-10~20080200032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB3425.2Steam / Water / Oil / Air-10~2008030032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB3425.2Steam / Water / Oil / Air-10~2008040032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB3425.2Steam / Water / Oil / Air-10~2008050032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB3425.2Steam / Water / Oil / Air-10~2008060032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB3425.2Steam / Water / Oil / Air-10~2008070032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB3425.2Steam / Water / Oil / Air-10~2008080032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB3425.2Steam / Water / Oil / Air-10~2008090032.825A4.50.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB42.233.5Steam / Water / Oil / Air-10~200100100040.632A5.10.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB42.233.5Steam / Water / Oil / Air-10~200100110040.632A5.10.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB42.233.5Steam / Water / Oil / Air-10~200100120040.632A5.10.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB42.233.5Steam / Water / Oil / Air-10~200100130040.632A5.10.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB42.233.5Steam / Water / Oil / Air-10~200100140040.632A5.10.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB42.233.5Steam / Water / Oil / Air-10~200100150040.632A5.10.3
1 Piece(s)Available

10 Days or more

10[Cast Iron] FCMB42.233.5Steam / Water / Oil / Air-10~200100160040.632A5.10.3

Loading...

Basic Information

Tube 304 Stainless Steel Type Flexible Hoses Braid Presence
Connecting Part Type Fitting Fitting type 1 Metal fittingsA Fitting type 2 Metal fittingsA
Max. Operating Pressure(MPa) 1 Tube Type STD Blade Single-ply

Additional Products in this Category

Tech Support