(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inserts - Tangless, Stainless Steel

Inserts - Tangless, Stainless Steel
  • Volume Discount

•Category: Tangless
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Application: Light Metal
•Material: Stainless steel (SUS303 / SUS304)
•Screw Type: Metric (coarse) Thread

Part Number

Configured Part Number is shown.

Part Number
2TNM-M2.5-0.45X1D
2TNM-M2.5-0.45X1.5D
2TNM-M2.5-0.45X2D
2TNM-M3-0.5X1D
2TNM-M3-0.5X1.5D
2TNM-M3-0.5X2D
2TNM-M4-0.7X1D
2TNM-M4-0.7X1.5D
2TNM-M4-0.7X2D
2TNM-M5-0.8X1D
2TNM-M5-0.8X1.5D
2TNM-M5-0.8X2D
2TNM-M6-1.0X1D
2TNM-M6-1.0X1.5D
2TNM-M6-1.0X2D
2TNM-M8-1.25X1D
2TNM-M8-1.25X1.5D
2TNM-M8-1.25X2D
2TNM-M10-1.5X1D
2TNM-M10-1.5X1.5D
2TNM-M10-1.5X2D
2TNM-M12-1.75X1D
2TNM-M12-1.75X1.5D
2TNM-M12-1.75X2D
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Diameter (Inserted) M
(mm)
Length (After Insertion) L (D = Screw Shaft Dia. M) Pitch
(mm)
Operating Environment
1 Piece(s)Available

11 Days or more

102.51D0.45Manufacturing Equipment
1 Piece(s)Available

8 Days or more

102.51.5D0.45Manufacturing Equipment
1 Piece(s)Available

11 Days or more

102.52D0.45Manufacturing Equipment
1 Piece(s)Available

8 Days or more

1031D0.5-
1 Piece(s)Available

8 Days or more

1031.5D0.5-
1 Piece(s)Available

8 Days or more

1032D0.5-
1 Piece(s)Available

8 Days or more

1041D0.7-
1 Piece(s)Available

8 Days or more

1041.5D0.7-
1 Piece(s)Available

8 Days or more

1042D0.7-
1 Piece(s)Available

8 Days or more

1051D0.8-
1 Piece(s)Available

8 Days or more

1051.5D0.8-
1 Piece(s)Available

8 Days or more

1052D0.8-
1 Piece(s)Available

8 Days or more

1061D1-
1 Piece(s)Available

8 Days or more

1061.5D1-
1 Piece(s)Available

8 Days or more

1062D1-
1 Piece(s)Available

8 Days or more

1081D1.25-
1 Piece(s)Available

11 Days or more

1081.5D1.25-
1 Piece(s)Available

8 Days or more

1082D1.25-
1 Piece(s)Available

11 Days or more

10101D1.5-
1 Piece(s)Available

8 Days or more

10101.5D1.5-
1 Piece(s)Available

8 Days or more

10102D1.5-
1 Piece(s)Available

11 Days or more

10121D1.75Manufacturing Equipment
1 Piece(s)Available

8 Days or more

10121.5D1.75Manufacturing Equipment
1 Piece(s)Available

8 Days or more

10122D1.75Manufacturing Equipment

Loading...

  1. 1

Basic Information

Category Tangless Inserts Application Light Metal Material 304 Stainless Steel
Screw Type Coarse Notch No Sales Unit Low Quantity Available beginning with 1 pc.
Application Light Metal

Additional Products in this Category

Tech Support