(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Inserts - Threaded, Inch Fine, with Notch【10 Pieces Per Package】

Inserts - Threaded, Inch Fine, with Notch
  • Volume Discount

*Unfortunately, only lengths of 1.5D are available.

[Features]
•Recoil created by winding high quality stainless steel wire with a rhomboid cross section into a spring shape
•Insert is made one turn larger than the base material hole, and has a mild taper
•Once installed, the spring action makes it an almost permanent fixture that cannot be extracted.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
24053
24073
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Diameter (Inserted) unified
(inch)

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

105/16-24

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

107/16-20

Loading...

  1. 1

Basic Information

Category Screw Insert Application Light Metal Material 304 Stainless Steel
Screw Type Unify (Fine) Thread Length (After Insertion) L (D = Screw Shaft Dia. M) 1.5D Notch Presence
Sales Unit Box/package Application Light Metal Operating Environment Manufacturing Equipment
Qty. 10

Additional Products in this Category

Tech Support