(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inserts - Threaded, Inch Coarse, with Notch【10 Pieces Per Package】

Inserts - Threaded, Inch Coarse, with Notch
  • Volume Discount

*Unfortunately, only lengths of 1.5D are available.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
23043
23053
23063
23073
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Diameter (Inserted) unified
(inch)

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

101/4-20

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

105/16-18

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

103/8-16

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

107/16-14

Loading...

  1. 1

Basic Information

Category Screw Insert Application Light Metal Material 304 Stainless Steel
Screw Type Unify (coarse) Thread Length (After Insertion) L (D = Screw Shaft Dia. M) 1.5D Notch Presence
Sales Unit Box/package Application Light Metal Operating Environment Manufacturing Equipment
Qty. 10

Additional Products in this Category

Tech Support