(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Iron Wave Washer - BW Series【1-100 Pieces Per Package】

Iron Wave Washer - BW Series
  • Volume Discount

[Product Specifications]
・Its superior abrasion resistance compared with other carbon steels makes it optimal for preloading a variety of bearings and spring applications with small loads.

Part Number

Configured Part Number is shown.

Part Number
BW-1
BW-2
BW-4
BW-5
BW-6
BW-7
BW-8
BW-9
BW-10
BW-11
BW-12
BW-13
BW-14
BW-15
BW-16
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Thickness T
(mm)
Sales Unit O.D. D
(mm)
Nominal
1 Piece(s)Available

9 Days or more

1019.70.25Box/package28.71
1 Piece(s)Available

9 Days or more

1021.50.25Low Quantity Available beginning with 1 pc.30.42
1 Piece(s)Available

8 Days or more

1026.10.25Low Quantity Available beginning with 1 pc.35.14
1 Piece(s)Available

8 Days or more

1029.30.3Low Quantity Available beginning with 1 pc.38.35
1 Piece(s)Available

8 Days or more

1029.80.25Low Quantity Available beginning with 1 pc.39.86
1 Piece(s)Available

8 Days or more

1031.90.3Low Quantity Available beginning with 1 pc.457
1 Piece(s)Available

9 Days or more

1039.80.4Low Quantity Available beginning with 1 pc.49.98
1 Piece(s)Available

8 Days or more

1045.80.45Low Quantity Available beginning with 1 pc.609
1 Piece(s)Available

8 Days or more

1051.80.5Low Quantity Available beginning with 1 pc.69.810
1 Piece(s)Available

8 Days or more

1057.30.5Low Quantity Available beginning with 1 pc.77.811
1 Piece(s)Available

8 Days or more

10650.45Low Quantity Available beginning with 1 pc.8712
1 Piece(s)Available

8 Days or more

1069.50.45Low Quantity Available beginning with 1 pc.9713
1 Piece(s)Available

9 Days or more

1079.70.5Low Quantity Available beginning with 1 pc.106.314

100 Pieces Per Package

1 Pack(s)Available

9 Days or more

1087.50.55Box/package11615

100 Pieces Per Package

1 Pack(s)Available

9 Days or more

10990.6Box/package12616

Loading...

  1. 1

Basic Information

Type For Corrugated Sheet Material Steel Material: Steel Spring Steel
Surface Treatment (Details) No Type, Spring Washers Wave Washer

Additional Products in this Category

Tech Support