(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Iron C Type Ring (with Hole) (IWATA Standard) Made by IWATA DENKO Co.【1-1,000 Pieces Per Package】

Iron C Type Ring (with Hole) (IWATA Standard) Made by IWATA DENKO Co.
  • Volume Discount

•Type: Internal
•Product Type: Retaining Ring
•Shape: C shape retaining ring for hole
•Material: Steel
•Retaining Ring Type: Internal

Part Number

Configured Part Number is shown.

Part Number
O-6
O-7
O-8
O-9
O-10
O-12
O-13
O-15
O-17
O-19
O-21
O-23
O-28
O-30
O-32
O-35
O-42
O-45
O-50
O-52
O-55
O-62
O-68
O-72
O-85
O-95
O-100
O-102
O-108
O-112
O-115
O-120
O-125
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size/For Bore Size
(mm)
Min. Qty of Sale Shaft/Hole/Groove Dia.(Reference)
(mm)

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

106Box/package6
1 Piece(s)Available

9 Days or more

107Low Quantity (can be purchased from one)7
1 Piece(s)Available

8 Days or more

108Low Quantity (can be purchased from one)8

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

109Box/package9
1 Piece(s)Available

9 Days or more

1010Low Quantity (can be purchased from one)10

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

1012Box/package12

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

1013Box/package13
1 Piece(s)Available

9 Days or more

1015Low Quantity (can be purchased from one)15
1 Piece(s)Available

9 Days or more

1017Low Quantity (can be purchased from one)17
1 Piece(s)Available

9 Days or more

1019Low Quantity (can be purchased from one)19
1 Piece(s)Available

9 Days or more

1021Low Quantity (can be purchased from one)21
1 Piece(s)Available

8 Days or more

1023Low Quantity (can be purchased from one)23

500 Pieces Per Package

1 Pack(s)Available

9 Days or more

1028Box/package28
1 Piece(s)Available

9 Days or more

1030Low Quantity (can be purchased from one)30
1 Piece(s)Available

9 Days or more

1032Low Quantity (can be purchased from one)32
1 Piece(s)Available

9 Days or more

1035Low Quantity (can be purchased from one)35
1 Piece(s)Available

9 Days or more

1042Low Quantity (can be purchased from one)42
1 Piece(s)Available

9 Days or more

1045Low Quantity (can be purchased from one)45

100 Pieces Per Package

1 Pack(s)Available

9 Days or more

1050Box/package50
1 Piece(s)Available

9 Days or more

1052Low Quantity (can be purchased from one)52
1 Piece(s)Available

9 Days or more

1055Low Quantity (can be purchased from one)55

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

1062Box/package62
1 Piece(s)Available

9 Days or more

1068Low Quantity (can be purchased from one)68

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

1072Box/package72
1 Piece(s)Available

9 Days or more

1085Low Quantity (can be purchased from one)85
1 Piece(s)Available

9 Days or more

1095Low Quantity (can be purchased from one)95

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10100Box/package100

20 Pieces Per Package

1 Pack(s)Available

15 Days or more

10102Box/package102

20 Pieces Per Package

1 Pack(s)Available

15 Days or more

10108Box/package108

20 Pieces Per Package

1 Pack(s)Available

15 Days or more

10112Box/package112

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10115Box/package115
1 Piece(s)Available

9 Days or more

10120Low Quantity (can be purchased from one)120

20 Pieces Per Package

1 Pack(s)Available

15 Days or more

10125Box/package125

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Hole) Shape C shape retaining ring for hole Material Iron
Retaining Ring Type Inner Wheel Stopper Attaching Style Standard Product Types Retaining Ring

Additional Products in this Category

Tech Support