(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

E Type Ring (IWATA Standard)【1-1,000 Pieces Per Package】

E Type Ring (IWATA Standard)

Click this image to zoom it.

  • Volume Discount

•Type: External (Radial Direction)
•Product Type: Retaining Ring
•Shape: Type E Ring
•Retaining Ring Type: External
•Attaching Style: Snap In

Part Number

Configured Part Number is shown.

Part Number
E-1R-SUS
E-3R-SUS
E-7
E-7R
E-7R-SUS
E-10-SUS
E-10R
E-10R-SUS
E-13
E-13R
E-13R-SUS
E-17
E-17-SUS
E-17R
E-17R-SUS
E-20
E-20-SUS
E-20R
E-20R-SUS
E-24
E-24-SUS
E-24R-SUS
E-28
E-28-SUS
E-28R
E-28R-SUS
E-32
E-32R
E-32R-SUS
E-37
E-40
E-40R
E-40R-SUS
E-42
E-42R
E-42R-SUS
E-50
E-50R
E-58
E-60
E-64
E-64-SUS
E-74
E-74-SUS
E-80
E-80-SUS
E-80R
E-85
E-85R
E-98-SUS
E-100
E-100-SUS
E-110
E-110-SUS
E-120
E-120-SUS
E-140
E-160
E-160-SUS
E-180
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial For Shaft Size/For Bore Size
(mm)
Min. Qty of Sale Shaft/Hole/Groove Dia.(Reference)
(mm)
Abstract

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless Steel1Box/package0.63Ring Package

1,000 Pieces Per Package

1 Pack(s)Available

15 Days or more

10Stainless Steel3Box/package0.7Ring Package

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Iron7Box/package7Shim Rings Package

1,000 Pieces Per Package

1 Pack(s)Available

15 Days or more

10Iron7Box/package0.7Ring Package

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless Steel7Box/package0.7Ring Package
1 Piece(s)Available

9 Days or more

10Stainless Steel10Low Quantity (can be purchased from one)1Shim Rings Package

1,000 Pieces Per Package

1 Pack(s)Available

15 Days or more

10Iron10Box/package1Ring Package

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless Steel10Box/package1Ring Package
1 Piece(s)Available

9 Days or more

10Iron13Low Quantity (can be purchased from one)1.3Shim Rings Package

1,000 Pieces Per Package

1 Pack(s)Available

15 Days or more

10Iron13Box/package1.3Ring Package

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless Steel13Box/package1.3Ring Package
1 Piece(s)Available

9 Days or more

10Iron17Low Quantity (can be purchased from one)1.7Shim Rings Package

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless Steel17Box/package1.7Shim Rings Package

1,000 Pieces Per Package

1 Pack(s)Available

15 Days or more

10Iron17Box/package1.7Ring Package

1,000 Pieces Per Package

1 Pack(s)Available

15 Days or more

10Stainless Steel17Box/package1.7Ring Package
1 Piece(s)Available

9 Days or more

10Iron20Low Quantity (can be purchased from one)2Shim Rings Package

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless Steel20Box/package2Shim Rings Package

800 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Iron20Box/package2Ring Package

800 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless Steel20Box/package2Ring Package
1 Piece(s)Available

9 Days or more

10Iron24Low Quantity (can be purchased from one)2.4Shim Rings Package

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless Steel24Box/package2.4Shim Rings Package

500 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless Steel24Box/package2.4Ring Package
1 Piece(s)Available

9 Days or more

10Iron28Low Quantity (can be purchased from one)2.8Shim Rings Package
1 Piece(s)Available

9 Days or more

10Stainless Steel28Low Quantity (can be purchased from one)2.8Shim Rings Package

500 Pieces Per Package

1 Pack(s)Available

15 Days or more

10Iron28Box/package2.8Ring Package

300 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless Steel28Box/package2.8Ring Package
1 Piece(s)Available

8 Days or more

10Iron32Low Quantity (can be purchased from one)3.2Shim Rings Package

300 Pieces Per Package

1 Pack(s)Available

15 Days or more

10Iron32Box/package3.2Ring Package

300 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless Steel32Box/package3.2Ring Package
1 Piece(s)Available

8 Days or more

10Iron37Low Quantity (can be purchased from one)3.7Shim Rings Package

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Iron40Box/package4Shim Rings Package

300 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Iron40Box/package4Ring Package

300 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless Steel40Box/package4Ring Package
1 Piece(s)Available

9 Days or more

10Iron42Low Quantity (can be purchased from one)4.2Shim Rings Package

300 Pieces Per Package

1 Pack(s)Available

15 Days or more

10Iron42Box/package4.2Ring Package

300 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless Steel42Box/package4.2Ring Package
1 Piece(s)Available

9 Days or more

10Iron50Low Quantity (can be purchased from one)5Shim Rings Package

300 Pieces Per Package

1 Pack(s)Available

15 Days or more

10Iron50Box/package5Ring Package

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Iron58Box/package5.8Shim Rings Package
1 Piece(s)Available

8 Days or more

10Iron60Low Quantity (can be purchased from one)6Shim Rings Package

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Iron64Box/package6.4Shim Rings Package
1 Piece(s)Available

9 Days or more

10Stainless Steel64Low Quantity (can be purchased from one)6.4Shim Rings Package

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Iron74Box/package7.4Shim Rings Package

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless Steel74Box/package7.4Shim Rings Package

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Iron80Box/package8Shim Rings Package
1 Piece(s)Available

9 Days or more

10Stainless Steel80Low Quantity (can be purchased from one)8Shim Rings Package

250 Pieces Per Package

1 Pack(s)Available

15 Days or more

10Iron80Box/package8Ring Package

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Iron85Box/package8.5Shim Rings Package

250 Pieces Per Package

1 Pack(s)Available

15 Days or more

10Iron85Box/package8.5Ring Package

500 Pieces Per Package

1 Pack(s)Available

15 Days or more

10Stainless Steel98Box/package9.8Shim Rings Package
1 Piece(s)Available

8 Days or more

10Iron100Low Quantity (can be purchased from one)10Shim Rings Package

500 Pieces Per Package

1 Pack(s)Available

15 Days or more

10Stainless Steel100Box/package10Shim Rings Package

500 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Iron110Box/package11Shim Rings Package

100 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless Steel110Box/package11Shim Rings Package

500 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Iron120Box/package12Shim Rings Package
1 Piece(s)Available

9 Days or more

10Stainless Steel120Box/package12Shim Rings Package
1 Piece(s)Available

9 Days or more

10Iron140Low Quantity (can be purchased from one)14Shim Rings Package
1 Piece(s)Available

8 Days or more

10Iron160Low Quantity (can be purchased from one)16Shim Rings Package

100 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless Steel160Box/package16Shim Rings Package

500 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Iron180Box/package18Shim Rings Package
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial For Shaft Size/For Bore Size
(mm)
Min. Qty of Sale Shaft/Hole/Groove Dia.(Reference)
(mm)
Abstract

Loading...

Basic Information

Type Radial direction mounting Shape Type E Ring Retaining Ring Type Outer Ring Stopper
Attaching Style Snap-in(inserted) Product Types Retaining Ring

Additional Products in this Category

Tech Support