(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CE Type Ring (For Shafts) (IWATA Standard), Made by IWATA DENKO【1-1,000 Pieces Per Package】

CE Type Ring (For Shafts) (IWATA Standard), Made by IWATA DENKO
  • Volume Discount

•Type: External (Radial Direction)
•Product Type: Retaining Ring
•Shape: CE type ring (for the shaft)
•Retaining Ring Type: External
•Attaching Style: Standard

Part Number

Configured Part Number is shown.

Part Number
CE-3
CE-3-SUS
CE-4
CE-4-SUS
CE-5
CE-5-SUS
CE-6
CE-6-SUS
CE-7
CE-7-SUS
CE-8
CE-8-SUS
CE-9
CE-9-SUS
CE-10-SUS
CE-12-SUS
CE-12.7
CE-14
CE-14-SUS
CE-16
CE-18-SUS
CE-20
CE-28
CE-32
CE-40
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial For Shaft Size/For Bore Size
(mm)
Min. Qty of Sale Shaft/Hole/Groove Dia.(Reference)
(mm)
1 Piece(s)Available

8 Days or more

10Iron3Low Quantity (can be purchased from one)3

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless Steel3Box/package3
1 Piece(s)Available

8 Days or more

10Iron4Low Quantity (can be purchased from one)4
1 Piece(s)Available

8 Days or more

10Stainless Steel4Low Quantity (can be purchased from one)4
1 Piece(s)Available

8 Days or more

10Iron5Low Quantity (can be purchased from one)5

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless Steel5Box/package5
1 Piece(s)Available

8 Days or more

10Iron6Low Quantity (can be purchased from one)6
1 Piece(s)Available

8 Days or more

10Stainless Steel6Low Quantity (can be purchased from one)6
1 Piece(s)Available

8 Days or more

10Iron7Low Quantity (can be purchased from one)7

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless Steel7Box/package7
1 Piece(s)Available

8 Days or more

10Iron8Low Quantity (can be purchased from one)8
1 Piece(s)Available

9 Days or more

10Stainless Steel8Box/package8
1 Piece(s)Available

9 Days or more

10Iron9Low Quantity (can be purchased from one)9
1 Piece(s)Available

8 Days or more

10Stainless Steel9Low Quantity (can be purchased from one)9
1 Piece(s)Available

8 Days or more

10Stainless Steel10Low Quantity (can be purchased from one)10
1 Piece(s)Available

9 Days or more

10Stainless Steel12Low Quantity (can be purchased from one)12

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Iron12.7Box/package12.7
1 Piece(s)Available

9 Days or more

10Iron14Low Quantity (can be purchased from one)14
1 Piece(s)Available

9 Days or more

10Stainless Steel14Low Quantity (can be purchased from one)14
1 Piece(s)Available

8 Days or more

10Iron16Low Quantity (can be purchased from one)16

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless Steel18Box/package18
1 Piece(s)Available

8 Days or more

10Iron20Low Quantity (can be purchased from one)20
1 Piece(s)Available

8 Days or more

10Iron28Low Quantity (can be purchased from one)28
1 Piece(s)Available

9 Days or more

10Iron32Low Quantity (can be purchased from one)32

100 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Iron40Box/package40
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial For Shaft Size/For Bore Size
(mm)
Min. Qty of Sale Shaft/Hole/Groove Dia.(Reference)
(mm)

Loading...

  1. 1

Basic Information

Type Radial direction mounting Shape CE type ring (for the shaft) Retaining Ring Type Outer Ring Stopper
Attaching Style Standard Product Types Retaining Ring

Additional Products in this Category

Tech Support