(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HIT Plug【200 Pieces Per Package】

HIT Plug
  • Volume Discount

For use with electrical, water supply, and waste water construction. Speedy installation requires only hammering the product into position. Hammered anchor made of plastic that is also removable.

Part Number

Configured Part Number is shown.

Part Number
HIT-5-5/27P
HIT-5-15/37
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Full Length
(mm)

200 Pieces Per Package

1 Pack(s)Available

14 Days or more

27

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

37

Loading...

  1. 1

Basic Information

Types Plug Material Iron Surface Treatment No
Surface Treatment (Details) No Mounting Hole Shape Phillips Sales Unit Box/package
Detailed Shape Disc Thread ridge Type Self Tapping Screws Application Standard
O.D.(mm) 5

Additional Products in this Category

Tech Support