(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Accessories - Panel Fastener, Iron, Space Saving Type

Accessories - Panel Fastener, Iron, Space Saving Type
  • Volume Discount

This small and low-height space-saving type of fastener can be used with both slot-head and cross-head screwdrivers.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PFHV-M3-0CN
PFHV-M4-0CN
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCompatible Nominal Thread Size (M) Nominal G Dimension
(mm)
1 Piece(s)Available

8 Days or more

10335.55
1 Piece(s)Available

8 Days or more

10446.59

Loading...

  1. 1

Basic Information

Material Iron Application For Panel Surface Treatment No
Sales Unit Low Quantity Available beginning with 1 pc.

Additional Products in this Category

Tech Support