(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Round nut
•Material: Stainless Steel (SUS410)
•Nominal Of Thread M: 3
•Application/Function: Crimped
•Surface Treatment: Zinc Plating
Part Number
Configured Part Number is shown.
BSO4-M3-12-410
Loading...
Nominal of Thread (M) | 3 | Material | Stainless Steel (SUS410) | Surface Treatment | Zinc Plating |
---|---|---|---|---|---|
Thread ridge type | Metric coarse | Application / function | Crimped | Sales Unit | Box/package |
Surface Treatment (Details) | No | L (Overall Length)(mm) | 12 | Pitch(mm) | 0.5 |
Please check the type/dimensions/specifications of the part BSO4-M3-12-410 in the Clinching Spacer, for Stainless Steel Sheets (Blind Type) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy