(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clinching Spacer, Standoff (Thin Plate Type)【1,000 Pieces Per Package】 (Part Numbers)

Clinching Spacer, Standoff (Thin Plate Type)
  • Volume Discount

The surface will be flush (flat) finished after being mounted on the welding base material.

PDF

Part Number

Configured Part Number is shown.

TSO-M3-600-SUS

Part Number
TSO-M3-600-SUS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1
 

Basic Information

Nominal of Thread (M) 3 Material Stainless Steel Surface Treatment No
Thread ridge type Metric coarse Application / function Crimped Sales Unit Box/package
Surface Treatment (Details) Passivation Treatment H (2-Wrench Flats)(mm) 4.8 L (Overall Length)(mm) 600
Pitch(mm) 0.5

Additional Products in this Category

Tech Support