(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Fully Threaded Bolts & Studs - Press-Fit, for Thin Plates【1,000 Pieces Per Package】

Fully Threaded Bolts & Studs - Press-Fit, for Thin Plates
  • Volume Discount

After being mounted on a base plate, the stud head protrudes approximately 0.64 mm.

PDF

Part Number

Configured Part Number is shown.

TFH-M4-10-3W

Part Number
TFH-M4-10-3W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1
 

Basic Information

Nominal of Thread (M) 4 Length L(mm) 10 Mounting Hole Shape No
Basic Shape Stud bolt Material Iron Surface Treatment Trivalent White
Additional Shapes Standard Sales Unit Box/package Application Standard

Additional Products in this Category

Tech Support