(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shielded Nut, Small Flange AFSSF

Shielded Nut, Small Flange AFSSF
  • Volume Discount

•Shape: Shield Nut
•Material: Iron
•Application/Function: Crimped
•Thread Ridge Type: Metric coarse

PDF

Part Number

Configured Part Number is shown.

Part Number
AFS-415SF
AFS-425SF
AFS-435SF
AFS-525SF
AFS-535SF
AFS-625SF
AFS-640SF
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Recommended Fastening Plate Thickness
(mm)
Pitch
(mm)
1 Piece(s)Available

8 Days or more

1040.5~1.50.7
1 Piece(s)Available

8 Days or more

1041.5~2.50.7
1 Piece(s)Available

8 Days or more

1042.5~3.50.7
1 Piece(s)Available

8 Days or more

1051.5~2.50.8
1 Piece(s)Available

8 Days or more

1052.5~3.50.8
1 Piece(s)Available

8 Days or more

1060.5~2.51
1 Piece(s)Available

8 Days or more

1062.5~4.01

Loading...

  1. 1
 

Basic Information

Material Iron Surface Treatment No Thread ridge type Metric coarse
Application / function Crimped Surface Treatment (Details) No

Additional Products in this Category

Tech Support