(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Castle & Crown Nuts - Kalei Nut, Steel, ST

Castle & Crown Nuts - Kalei Nut, Steel, ST
  • Volume Discount

M3 to M6 nuts can be mounted with low pressure input, press nuts.
[Features]
· Press fit a portion of the hexagonal body of the ST nut to the base material using existing pneumatic/hydraulic press to prevent rotation of the nut.
· Metal flow to the groove under the neck prevents the nut from coming out.
· For the mounting direction of the ST nut, it can be press fit into both the punch side and press side of the base material.
· Due to press-fitting, post-processing such as rust-proof processing, sputtering treatment for weld-on nuts, etc., not required.
[Applications]
· Has little effect on the base material thanks to low pressure input. Even if the end face distance is short, the base material does not deform.
· Optimal for reducing man-hours with simultaneous multiple press-fitting operations occurring on a flat plate. Can also be mounted on aluminum parts.
· Can be used on copper material power supply busbars, etc. Can be used for coating / plating / ZAM / treated steel plate, automobile parts, etc.

PDF

Part Number

Configured Part Number is shown.

Part Number
HTPN-ST3-10-3W
HTPN-ST3-15-3W
HTPN-ST4-10-3W
HTPN-ST4-15-3W
HTPN-ST5-10-3W
HTPN-ST5-15-3W
HTPN-ST6-10-3W
HTPN-ST6-15-3W
HTPN-ST6-30-3W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Min. Thickness
(mm)
1 Piece(s)Available

8 Days or more

1031
1 Piece(s)Available

10 Days or more

1031.5
1 Piece(s)Available

8 Days or more

1041
1 Piece(s)Available

8 Days or more

1041.5
1 Piece(s)Available

8 Days or more

1051
1 Piece(s)Available

8 Days or more

1051.5
1 Piece(s)Available

8 Days or more

1061
1 Piece(s)Available

8 Days or more

1061.5
1 Piece(s)Available

8 Days or more

1063

Loading...

  1. 1
 

Basic Information

Material Iron Surface Treatment Trivalent Chromate Thread ridge type Metric coarse
Application / function Crimped Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) Trivalent White

Additional Products in this Category

Tech Support