(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Curling Nut【500-2,000 Pieces Per Package】 (CN-M4-06-3W)

Curling Nut CN-M4-06-3W
  • Volume Discount

Recommend for air bags, plasma televisions, and computers, etc.

Part Number

Configured Part Number is shown.

CN-M4-06-3W

Part Number
CN-M4-06-3W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Surface Treatment Surface Treatment (Details) Plate Thickness Pitch
(mm)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104Trivalent ChromateTrivalent White0.60.7

Loading...

  1. 1

Basic Information

Material Iron Thread ridge type Metric coarse Application / function Crimped
Sales Unit Box/package

Additional Products in this Category

Tech Support