(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Knobs - 8-Lobe with Through-Hole Internal Thread.【1-100 Pieces Per Package】

Knobs - 8-Lobe with Through-Hole Internal Thread.
  • Volume Discount

•Main Body Type: Round Shape
•Main Body Material: Stainless Steel
•Main Body Surface Treatment: Trivalent Chromate
•Main Body, O.D. D Dimension (f): 40
•Main Body, Height Dimension t (mm): 14

Part Number

Configured Part Number is shown.

Part Number
GNE2-M6-3W
GNE2-M8-3W
GNE2-M10-3W
GNE2-M12-3W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
Sales Unit

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M65Box/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M85Box/package
1 Piece(s)Available

8 Days or more

10M105Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10M127Box/package

Loading...

  1. 1

Basic Information

Main Body, Type Round shape Round Shape, Type Chrysanthemum Type Additional Function No
Mounting Section Type Female Thread Main Body Material Stainless Steel Main Body, Surface Treatment Trivalent Chromate
Main Body, O.D. D(φ) 40 Tapped, Round Hole Machining Through Main Body, Height t(mm) 14

Additional Products in this Category

Tech Support