(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self-clinching Blind Nut【1,000 Pieces Per Package】 (TB-M3-1-3W)

Self-clinching Blind Nut TB-M3-1-3W
  • Volume Discount

Closes over the tip of the nut and has high air-tightness. Prevents against intruding foreign objects such as power substances, and prevents against the intrusion of screw that have an equal or longer length than the nut.

Part Number

Configured Part Number is shown.

TB-M3-1-3W

Part Number
TB-M3-1-3W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Surface Treatment (Details) Min. Thickness
(mm)
Pitch
(mm)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103IronTrivalent ChromateTrivalent White10.5

Loading...

  1. 1

Basic Information

Thread ridge type Metric coarse Application / function Crimped Sales Unit Box/package

Additional Products in this Category

Tech Support