(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small-Diameter Tight Roll

Small-Diameter Tight Roll
  • Volume Discount

Small-Diameter Tight Roll
・Material: 304 Stainless Steel

Part Number

Configured Part Number is shown.

Part Number
F7201
F7202
F7203
F7204
F7205
F7206
F7207
F7208
F7209
F7210
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWire diameter
(mm)
Free length
(mm)
Spring Constant
(N/mm)
Initial Tension
(N)
O.D. (±0.1)
(mm)
1 Piece(s)Available

9 Days or more

100.22000.021.571.5
1 Piece(s)Available

9 Days or more

100.252000.053.532.0
1 Piece(s)Available

9 Days or more

100.33000.064.93.0
1 Piece(s)Available

9 Days or more

100.43000.0755.493.0
1 Piece(s)Available

8 Days or more

100.33000.1914.714.0
1 Piece(s)Available

9 Days or more

100.53000.2116.674.0
1 Piece(s)Available

9 Days or more

100.44000.2319.615.0
1 Piece(s)Available

9 Days or more

100.64000.3427.465.0
1 Piece(s)Available

8 Days or more

100.54000.021.576.0
1 Piece(s)Available

10 Days or more

100.74000.053.536.0

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel

Additional Products in this Category

Tech Support