(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tightly Wound Coil Springs

Tightly Wound Coil Springs
  • Volume Discount

A tightly coiled spring 500 mm in length. Can be used in a wide range of applications, such as situations requiring protective coiling.

Part Number

Configured Part Number is shown.

Part Number
L001
L002
L004
L005
L006
L007
L008
L009
L010
L011
L012
L013
L014
L015
L016
L017
L018
L019
L020
L022
L023
L024
L025
L026
L027
L028
L029
L030
L031
L032
L033
L034
L035
L036
L037
L038
L039
L040
L041
L042
L043
L044
L045
L046
L047
L048
L049
L050
L051
L052
L053
L054
L055
L056
L057
L058
L059
L060
L061
L062
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(φ mm)
Wire diameter
(φ mm)
1 Piece(s)Available

8 Days or more

1020.14
1 Piece(s)Available

12 Days or more

1020.18
1 Piece(s)Available

12 Days or more

1020.26
1 Piece(s)Available

8 Days or more

1020.3
1 Piece(s)Available

8 Days or more

1030.16
1 Piece(s)Available

8 Days or more

1030.2
1 Piece(s)Available

8 Days or more

1030.3
1 Piece(s)Available

12 Days or more

1030.4
1 Piece(s)Available

12 Days or more

1030.5
1 Piece(s)Available

8 Days or more

1040.26
1 Piece(s)Available

12 Days or more

1040.32
1 Piece(s)Available

12 Days or more

1040.4
1 Piece(s)Available

8 Days or more

1040.5
1 Piece(s)Available

12 Days or more

1040.6
1 Piece(s)Available

8 Days or more

1050.3
1 Piece(s)Available

8 Days or more

1050.4
1 Piece(s)Available

8 Days or more

1050.55
1 Piece(s)Available

12 Days or more

1050.7
1 Piece(s)Available

12 Days or more

1050.8
1 Piece(s)Available

17 Days or more

1060.4
1 Piece(s)Available

8 Days or more

1060.6
1 Piece(s)Available

12 Days or more

1060.8
1 Piece(s)Available

8 Days or more

1061
1 Piece(s)Available

12 Days or more

1070.4
1 Piece(s)Available

8 Days or more

1070.6
1 Piece(s)Available

8 Days or more

1070.8
1 Piece(s)Available

12 Days or more

1071
1 Piece(s)Available

11 Days or more

1071.2
1 Piece(s)Available

8 Days or more

1080.4
1 Piece(s)Available

8 Days or more

1080.6
1 Piece(s)Available

12 Days or more

1080.8
1 Piece(s)Available

12 Days or more

1081
1 Piece(s)Available

8 Days or more

1081.2
1 Piece(s)Available

12 Days or more

1090.5
1 Piece(s)Available

8 Days or more

1090.8
1 Piece(s)Available

12 Days or more

1091
1 Piece(s)Available

12 Days or more

1091.2
1 Piece(s)Available

12 Days or more

1091.6
1 Piece(s)Available

12 Days or more

10100.5
1 Piece(s)Available

8 Days or more

10100.8
1 Piece(s)Available

12 Days or more

10101
1 Piece(s)Available

12 Days or more

10101.2
1 Piece(s)Available

12 Days or more

10101.6
1 Piece(s)Available

12 Days or more

10120.6
1 Piece(s)Available

8 Days or more

10120.8
1 Piece(s)Available

12 Days or more

10121.2
1 Piece(s)Available

12 Days or more

10121.6
1 Piece(s)Available

12 Days or more

10122
1 Piece(s)Available

12 Days or more

10140.7
1 Piece(s)Available

12 Days or more

10141.2
1 Piece(s)Available

12 Days or more

10141.6
1 Piece(s)Available

12 Days or more

10142
1 Piece(s)Available

12 Days or more

10142.3
1 Piece(s)Available

8 Days or more

10160.8
1 Piece(s)Available

8 Days or more

10161.2
1 Piece(s)Available

12 Days or more

10161.6
1 Piece(s)Available

12 Days or more

10162
1 Piece(s)Available

12 Days or more

10162.6
1 Piece(s)Available

12 Days or more

10180.9
1 Piece(s)Available

12 Days or more

10181.2
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(φ mm)
Wire diameter
(φ mm)

Loading...

Additional Products in this Category

Tech Support