(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose Band (Plated Product)

Hose Band (Plated Product)
  • Volume Discount

[Features]
- Bolt: Round plus up to 6 to 14 φ; hexagonal minus 15 φ or more.
- Nut: T type.
- Pressure resistance: Medium.
- Plating wire is used for 55 φ or more.

(i)Caution

  • The catalog has a description of the material SWM-G However, all items are of SWM-B.

Part Number

Configured Part Number is shown.

Part Number
KA006
KA008
KA009
KA010
KA012
KA013
KA014
KA015
KA016
KA018
KA020
KA022
KA025
KA028
KA030
KA032
KA035
KA038
KA040
KA042
KA045
KA048
KA050
KA055
KA060
KA065
KA070
KA075
KA080
KA085
KA090
KA095
KA100
KA105
KA110
KA115
KA120
KA125
KA130
KA140
KA150
KA175
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHose O.D. Tightening Range (Min)
(mm)
Hose O.D. Tightening Range (Max.)
(mm)
Wire diameter Bolt
1 Piece(s)Available

8 Days or more

10461.03×15
1 Piece(s)Available

8 Days or more

10681.03×15
1 Piece(s)Available

8 Days or more

10791.03×15
1 Piece(s)Available

8 Days or more

108101.24×20
1 Piece(s)Available

8 Days or more

1010121.24×20
1 Piece(s)Available

8 Days or more

1011131.24×20
1 Piece(s)Available

8 Days or more

1012141.24×20
1 Piece(s)Available

8 Days or more

1013152.06×30
1 Piece(s)Available

8 Days or more

1014162.06×30
1 Piece(s)Available

8 Days or more

1016182.06×30
1 Piece(s)Available

8 Days or more

1018202.06×30
1 Piece(s)Available

8 Days or more

1020222.06×30
1 Piece(s)Available

8 Days or more

1023252.06×30
1 Piece(s)Available

8 Days or more

1026282.06×30
1 Piece(s)Available

8 Days or more

1028302.06×30
1 Piece(s)Available

9 Days or more

1029322.36×40
1 Piece(s)Available

8 Days or more

1032352.36×40
1 Piece(s)Available

9 Days or more

1035382.36×40
1 Piece(s)Available

8 Days or more

1037402.36×40
1 Piece(s)Available

8 Days or more

1039422.36×40
1 Piece(s)Available

8 Days or more

1042452.36×40
1 Piece(s)Available

8 Days or more

1045482.36×40
1 Piece(s)Available

8 Days or more

1047502.36×40
1 Piece(s)Available

8 Days or more

1050552.36×50
1 Piece(s)Available

8 Days or more

1055602.36×50
1 Piece(s)Available

8 Days or more

1060652.36×50
1 Piece(s)Available

8 Days or more

1065702.36×50
1 Piece(s)Available

9 Days or more

1070752.36×50
1 Piece(s)Available

8 Days or more

1075802.36×50
1 Piece(s)Available

9 Days or more

1080852.36×50
1 Piece(s)Available

9 Days or more

1085902.36×50
1 Piece(s)Available

9 Days or more

1090952.36×50
1 Piece(s)Available

9 Days or more

10921002.36×62
1 Piece(s)Available

9 Days or more

10971052.36×62
1 Piece(s)Available

8 Days or more

101021102.36×62
1 Piece(s)Available

9 Days or more

101071152.36×62
1 Piece(s)Available

9 Days or more

101121202.36×62
1 Piece(s)Available

9 Days or more

101171252.36×62
1 Piece(s)Available

9 Days or more

101221302.36×62
1 Piece(s)Available

8 Days or more

101301402.36×62
1 Piece(s)Available

9 Days or more

101401502.36×62
1 Piece(s)Available

16 Days or more

101651752.36×62
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHose O.D. Tightening Range (Min)
(mm)
Hose O.D. Tightening Range (Max.)
(mm)
Wire diameter Bolt

Loading...

  1. 1

Basic Information

Types Band length fixed Material SWM-B Surface Treatment Zinc Plating (Trivalent Chromate Plating)

Additional Products in this Category

Tech Support