(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magnets - with Holder, Tapped, Long Type

Magnets - with Holder, Tapped, Long Type:
・Materials
Part Number Heat Resistant Temperature Polarity
[ M ]Material [ S ] [ M ]Material [ S ] Front Back
MGN 12L14 Carbon Steel Electroless
Nickel Plating
Neodymium
Magnet
Nickel
Plating
80°C N S
MGNH 416 Stainless Steel - Heat-resistant Neodymium Magnets 150°C
[ ! ]For MGNH, heat-resistant adhesive is applied.

Specifications

Part Number
HXE10
Part NumberLMxPAttraction Force N {kgf}Surface Magnetic Flux Density Gauss[G]d1BC
TypeD
(Neodymium Magnet)
MGN

(Heat-resistant
Neodymium Magnet)
MGNH
6103x0.52.9 {0.3}3000~32004.02.00.36
85.8 {0.6}3500~37005.0
10155x0.89.8 {1.0}3400~36006.00.510
1315.6 {1.6}3200~34007.01.5
16206x1.036.2 {3.7}3500~37009.52.01.012
20258x1.2558.8 {6.0}3100~330012.516
2530112.7 {11.5}3500~370016.53.01.518
28196.1 {20.0}3300~350018.5
[ ! ]Attraction force and surface magnetic flux density are for reference only.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MGN6
MGN8
MGN10
MGN13
MGN16
MGN20
MGN25
MGN28
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAttraction Froce (Range)
(N)
Attraction Force (Specify)
(N)
Round Outer Diameter D (A)
(Ø)
1 Piece(s)Available

Same day

Stock

10~10.02.96
1 Piece(s)Available

Same day

Stock

10~10.05.88
1 Piece(s)Available

Same day

Stock

10~10.09.810
1 Piece(s)Available

Same day

Stock

1010.1~20.015.613
1 Piece(s)Available

Same day

Stock

1030.1~40.036.216
1 Piece(s)Available

Same day

Stock

1050.1~60.058.820
1 Piece(s)Available

Same day

Stock

10100.1 or More112.725
1 Piece(s)Available

Same day

Stock

10100.1 or More196.128

Loading...

  1. 1

Lead Time

 

Basic Information

Shape Round Magnet Type (Material) Neodymium Magnet Material of Holder 12L14 Carbon Steel
Holder Surface Treatment Electroless Nickel Bolt Type N

Additional Products in this Category

Complementary Products

Tech Support