(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inserts - Press Fit, Brass, Cadmium-Free, Flanged【1-600 Pieces Per Package】 (FD-2601)

Inserts - Press Fit, Brass, Cadmium-Free, Flanged FD-2601
  • Volume Discount

Because it is an extension method, it can be used during press fitting insertion after molding with the thinnest possible wall thickness.

Part Number

Configured Part Number is shown.

FD-2601

Part Number
FD-2601
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Diameter (Inserted) M
(mm)
Length (After Insertion) L (D = Screw Shaft Dia. M) Sales Unit Length L 
(mm)
Outer Diameter D
1 Piece(s)Available

8 Days or more

102.62DLow Quantity Available beginning with 1 pc.64

Loading...

  1. 1

Basic Information

Category Standard Application General Resin Material Brass
Screw Type Metric (coarse) Thread Notch No Shape Press Fitting
Operating Environment Manufacturing Equipment

Please check the type/dimensions/specifications of the part FD-2601 in the Inserts - Press Fit, Brass, Cadmium-Free, Flanged series.

Products like this...

Part Number
FD-3001
FD-3002
FD-4001
FD-4002
FD-5001
FD-6001
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Diameter (Inserted) M
(mm)
Length (After Insertion) L (D = Screw Shaft Dia. M) Sales Unit Length L 
(mm)
Outer Diameter D
1 Piece(s)Available

8 Days or more

1032DLow Quantity Available beginning with 1 pc.65
1 Piece(s)Available

8 Days or more

1032.5DLow Quantity Available beginning with 1 pc.7.55
1 Piece(s)Available

8 Days or more

1041.5DLow Quantity Available beginning with 1 pc.7.55.5
1 Piece(s)Available

8 Days or more

1042DLow Quantity Available beginning with 1 pc.95.5
1 Piece(s)Available

8 Days or more

1051.5DLow Quantity Available beginning with 1 pc.96.5
1 Piece(s)Available

8 Days or more

1061.5DLow Quantity Available beginning with 1 pc.118

Additional Products in this Category

Tech Support