(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Continuous Length Spring

Continuous Length Spring
  • Volume Discount

[Free Length (mm)] 500
[Outer diameter (mm)] 4 6 8 10 12 16 20 26
[Materials] SUS304WPB SWP-B
[Internal diameter (mm)] 0.26 0.3 0.4 0.5 0.6 0.8 1 1.2 1.6 2 2.6 3.2 Turns (Length: 100 mm) 31 38 50 62 83 100

Part Number

Configured Part Number is shown.

Part Number
2501
2502
2503
2504
2505
2506
2507
2508
2509
2510
2511
2512
2513
2514
2515
2516
2517
2518
2519
2520
2521
2522
2523
2524
2525
2526
2527
2528
2529
2530
2531
2532
2533
2534
2535
2536
2537
2538
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(mm)
Material Wire diameter
(mm)
Number of Coils (Length 100 mm)
1 Piece(s)Available

8 Days or more

104Stainless Steel (SUS304WPB)0.26384
1 Piece(s)Available

9 Days or more

104Stainless Steel (SUS304WPB)0.4250
1 Piece(s)Available

9 Days or more

104Stainless Steel (SUS304WPB)0.5200
1 Piece(s)Available

9 Days or more

104Stainless Steel (SUS304WPB)0.6166
1 Piece(s)Available

9 Days or more

106Stainless Steel (SUS304WPB)0.3333
1 Piece(s)Available

9 Days or more

106Stainless Steel (SUS304WPB)0.4250
1 Piece(s)Available

8 Days or more

106Stainless Steel (SUS304WPB)0.6166
1 Piece(s)Available

9 Days or more

106Stainless Steel (SUS304WPB)0.8125
1 Piece(s)Available

9 Days or more

106Stainless Steel (SUS304WPB)1100
1 Piece(s)Available

8 Days or more

108Stainless Steel (SUS304WPB)0.4250
1 Piece(s)Available

8 Days or more

108Stainless Steel (SUS304WPB)0.6166
1 Piece(s)Available

8 Days or more

108Stainless Steel (SUS304WPB)0.8125
1 Piece(s)Available

9 Days or more

108Stainless Steel (SUS304WPB)1100
1 Piece(s)Available

9 Days or more

108SWP-B1.283
1 Piece(s)Available

8 Days or more

1010Stainless Steel (SUS304WPB)0.5200
1 Piece(s)Available

8 Days or more

1010Stainless Steel (SUS304WPB)0.8125
1 Piece(s)Available

9 Days or more

1010Stainless Steel (SUS304WPB)1100
1 Piece(s)Available

9 Days or more

1010SWP-B1.283
1 Piece(s)Available

21 Days or more

1010SWP-B1.662
1 Piece(s)Available

8 Days or more

1012Stainless Steel (SUS304WPB)0.6166
1 Piece(s)Available

8 Days or more

1012Stainless Steel (SUS304WPB)0.8125
1 Piece(s)Available

9 Days or more

1012SWP-B1.283
1 Piece(s)Available

9 Days or more

1012SWP-B1.662
1 Piece(s)Available

9 Days or more

1012SWP-B250
1 Piece(s)Available

8 Days or more

1016Stainless Steel (SUS304WPB)0.8125
1 Piece(s)Available

9 Days or more

1016SWP-B1.283
1 Piece(s)Available

9 Days or more

1016SWP-B1.662
1 Piece(s)Available

9 Days or more

1016SWP-B250
1 Piece(s)Available

9 Days or more

1016SWP-B2.638
1 Piece(s)Available

8 Days or more

1020Stainless Steel (SUS304WPB)1100
1 Piece(s)Available

9 Days or more

1020SWP-B1.283
1 Piece(s)Available

9 Days or more

1020SWP-B1.662
1 Piece(s)Available

9 Days or more

1020SWP-B250
1 Piece(s)Available

9 Days or more

1020SWP-B2.638
1 Piece(s)Available

9 Days or more

1026SWP-B1.662
1 Piece(s)Available

9 Days or more

1026SWP-B250
1 Piece(s)Available

9 Days or more

1026SWP-B2.638
1 Piece(s)Available

9 Days or more

1026SWP-B3.231

Loading...

  1. 1

Basic Information

Free Length mm(mm) 500

Additional Products in this Category

Tech Support