(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

D Series Tensile Coil Spring (DIN 2098 Standard)【1-20 Pieces Per Package】 (Part Numbers)

D Series  Tensile Coil Spring (DIN 2098 Standard)
  • Volume Discount

Cylindrical tension coil spring following the DIN 2098 standard, popular in Germany.

Part Number

Configured Part Number is shown.

6009

Part Number
6009
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Hook Opposing Angle Allowable Load P2
(N)
Allowable Load (Configurable Range)
(N)
Length L2 at Allowable Load
(mm)
Free Length Lf
(mm)
Coil O.D. OD
(Ø)
Initial Tension Pi
(N)
Spring Constant k
(N/mm)
Wire Dia. d
(Ø)
Total Number of Winding N Qty. of Internal Pkg.

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Stainless Steel Wire] Stainless Steel Wire180° (Standard)0.2254~1.2514.17.90.90.05880.02650.162.520

Loading...

  1. 1

Basic Information

Type Standard Type

Please check the type/dimensions/specifications of the part 6009 in the D Series Tensile Coil Spring (DIN 2098 Standard) series.

Products like this...

Part Number
6004
6005
6006
6011
6012
6013
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Hook Opposing Angle Allowable Load P2
(N)
Allowable Load (Configurable Range)
(N)
Length L2 at Allowable Load
(mm)
Free Length Lf
(mm)
Coil O.D. OD
(Ø)
Initial Tension Pi
(N)
Spring Constant k
(N/mm)
Wire Dia. d
(Ø)
Total Number of Winding N Qty. of Internal Pkg.

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Stainless Steel Wire] Stainless Steel Wire180° (Standard)0.2254~1.255.53.60.90.05880.08620.119.520

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Stainless Steel Wire] Stainless Steel Wire180° (Standard)0.2254~1.256.54.10.90.05880.06860.124.520

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Stainless Steel Wire] Stainless Steel Wire180° (Standard)0.2254~1.257.94.80.90.05880.05290.131.520

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Stainless Steel Wire] Stainless Steel Wire180° (Standard)0.1764~1.254.83.11.10.03920.08130.110.520

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Stainless Steel Wire] Stainless Steel Wire180° (Standard)0.1764~1.255.33.31.10.03920.06860.112.520

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Stainless Steel Wire] Stainless Steel Wire180° (Standard)0.1764~1.256.13.61.10.03920.05490.115.520

Additional Products in this Category

Tech Support