(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Washer - Flat, Thrust Washer, PS/W (Part Numbers)

Plastic Washer - Flat, Thrust Washer, PS/W
  • Volume Discount

•Type: Flat Washer
•Type (application): Flat Washer
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Material: Resin
•Material: Resin: Polyslider

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PS/W-1.6-3.2-0.5
PS/W-1.6-3.2-0.13
PS/W-1.6-3.2-0.25
PS/W-2.1-4-0.5
PS/W-2.1-4-0.13
PS/W-2.1-4-0.25
PS/W-2.6-4.7-0.5
PS/W-2.6-4.7-0.13
PS/W-2.6-4.7-0.25
PS/W-3.1-5.4-0.5
PS/W-3.1-5.4-0.13
PS/W-3.1-5.4-0.25
PS/W-3.6-6-0.5
PS/W-3.6-6-0.13
PS/W-3.6-6-0.25
PS/W-4.1-6.5-0.5
PS/W-4.1-6.5-0.13
PS/W-4.1-6.5-0.25
PS/W-4.6-7.2-0.5
PS/W-4.6-7.2-0.13
PS/W-4.6-7.2-0.25
PS/W-5.2-8-0.5
PS/W-5.2-8-0.13
PS/W-5.2-8-0.25
PS/W-6.2-9.5-0.5
PS/W-6.2-9.5-0.13
PS/W-6.2-9.5-0.25
PS/W-7.2-11-0.5
PS/W-7.2-11-0.13
PS/W-7.2-11-0.25
PS/W-8.2-12-0.5
PS/W-8.2-12-0.13
PS/W-8.2-12-0.25
PS/W-10.2-15-0.5
PS/W-10.2-15-0.13
PS/W-10.2-15-0.25
PS/W-12.2-18-0.5
PS/W-12.2-18-0.13
PS/W-12.2-18-0.25
PS/W-15.2-23-0.5
PS/W-15.2-23-0.13
PS/W-15.2-23-0.25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Outer Diameter D
(mm)
1 Piece(s)Available

8 Days or more

101.61.60.53.2
1 Piece(s)Available

9 Days or more

101.61.60.133.2
1 Piece(s)Available

8 Days or more

101.61.60.253.2
1 Piece(s)Available

8 Days or more

102.120.54
1 Piece(s)Available

9 Days or more

102.120.134
1 Piece(s)Available

8 Days or more

102.120.254
1 Piece(s)Available

8 Days or more

102.62.50.54.7
1 Piece(s)Available

12 Days or more

102.62.50.134.7
1 Piece(s)Available

8 Days or more

102.62.50.254.7
1 Piece(s)Available

8 Days or more

103.130.55.4
1 Piece(s)Available

8 Days or more

103.130.135.4
1 Piece(s)Available

8 Days or more

103.130.255.4
1 Piece(s)Available

8 Days or more

103.63.50.56
1 Piece(s)Available

9 Days or more

103.63.50.136
1 Piece(s)Available

9 Days or more

103.63.50.256
1 Piece(s)Available

9 Days or more

104.140.56.5
1 Piece(s)Available

8 Days or more

104.140.136.5
1 Piece(s)Available

8 Days or more

104.140.256.5
1 Piece(s)Available

8 Days or more

104.64.50.57.2
1 Piece(s)Available

9 Days or more

104.64.50.137.2
1 Piece(s)Available

8 Days or more

104.64.50.257.2
1 Piece(s)Available

8 Days or more

105.250.58
1 Piece(s)Available

8 Days or more

105.250.138
1 Piece(s)Available

8 Days or more

105.250.258
1 Piece(s)Available

8 Days or more

106.260.59.5
1 Piece(s)Available

9 Days or more

106.260.139.5
1 Piece(s)Available

9 Days or more

106.260.259.5
1 Piece(s)Available

8 Days or more

107.270.511
1 Piece(s)Available

8 Days or more

107.270.1311
1 Piece(s)Available

9 Days or more

107.270.2511
1 Piece(s)Available

8 Days or more

108.280.512
1 Piece(s)Available

10 Days or more

108.280.1312
1 Piece(s)Available

8 Days or more

108.280.2512
1 Piece(s)Available

8 Days or more

1010.2100.515
1 Piece(s)Available

9 Days or more

1010.2100.1315
1 Piece(s)Available

8 Days or more

1010.2100.2515
1 Piece(s)Available

8 Days or more

1012.2120.518
1 Piece(s)Available

8 Days or more

1012.2120.1318
1 Piece(s)Available

8 Days or more

1012.2120.2518
1 Piece(s)Available

8 Days or more

1015.2150.523
1 Piece(s)Available

9 Days or more

1015.2150.1323
1 Piece(s)Available

9 Days or more

1015.2150.2523

Loading...

  1. 1

Basic Information

Type (application) Flat Washer Types Flat Washer Material Resin
Surface Treatment No Sales Unit Low Quantity (can be purchased from one) Material: Resin Polyslider
Surface Treatment (Details) No

Additional Products in this Category

Tech Support