(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Screws - Set Screw, PC/SS

Plastic Screws - Set Screw, PC/SS
  • Volume Discount

[Detailed shape] Standard
[Mounting hole dimensions] Slotted
[Basic shape] Set screw
[Materials] Resin
[Surface treatment](Details) none
[Thread ridge type] Metric coarse
[Additional shapes] Standard
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Application] Standard, Resin
[Materials] PC
[Nominal Thread (M)] 3 4 6
[Length L or l (mm)] 4 6
[Pitch (mm)] 0.5 0.7 1

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PC-BK/SS-M6-L6
PC/SS-M3-L4
PC/SS-M4-L6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L or l (mm) Pitch
(mm)
1 Piece(s)Available

8 Days or more

10661
1 Piece(s)Available

8 Days or more

10340.5
1 Piece(s)Available

8 Days or more

10460.7

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Flathead Basic Shape Set Screw
Material Resin Surface Treatment (Details) No Thread ridge Type Metric coarse
Additional Shapes Standard Sales Unit Low Quantity Available beginning with 1 pc. Application Standard
Plastic Material PC

Additional Products in this Category

Tech Support